Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| HFO 220 | N/A 400 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 5 mm | N/A 50 mm | N/A 270 mm |
| HFO 222 | N/A 420 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 5 mm | N/A 50 mm | N/A 290 mm |
| HFO 224 | N/A 420 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 8 mm | N/A 55 mm | N/A 315 mm |
| HFO 226 | N/A 450 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 8 mm | N/A 60 mm | N/A 335 mm |
| HFO 228 | N/A 500 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 8 mm | N/A 65 mm | N/A 355 mm |
| HFO 230 | N/A 540 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 8 mm | N/A 65 mm | N/A 375 mm |
| HFO 232 | N/A 560 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 10 mm | N/A 65 mm | N/A 405 mm |
| HFOE 217 | N/A 410 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 25 mm | N/A 48 mm | N/A 250 mm |
| HFOE 218 | N/A 410 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 25 mm | N/A 48 mm | N/A 250 mm |
| HFOE 219 | N/A 490 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 30 mm | N/A 50 mm | N/A 275 mm |
| HFOE 220 | N/A 490 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 30 mm | N/A 50 mm | N/A 280 mm |
| HFOE 222 | N/A 510 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 30 mm | N/A 50 mm | N/A 305 mm |
| HFOE 224 | N/A 550 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 36 mm | N/A 55 mm | N/A 325 mm |
| HFOE 226 | N/A 570 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 36 mm | N/A 65 mm | N/A 350 mm |
| HFOE 228 | N/A 570 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 36 mm | N/A 65 mm | N/A 365 mm |
| HFOE 230 | N/A 660 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 42 mm | N/A 70 mm | N/A 400 mm |
| HFOE 232 | N/A 660 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 42 mm | N/A 70 mm | N/A 410 mm |
| HFOE 234 | N/A 710 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 42 mm | N/A 85 mm | N/A 465 mm |
| HFOE 236 | N/A 710 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 42 mm | N/A 85 mm | N/A 465 mm |
| HFOE 238 | N/A 820 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 48 mm | N/A 90 mm | N/A 485 mm |
| HFOE 240 | N/A 830 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 48 mm | N/A 90 mm | N/A 510 mm |
| HFOE 244 | N/A 880 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 | N/A 48 mm | N/A 105 mm | N/A 565 mm |
| SAFD 509 | N/A 8.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 1.4375 in | N/A 0.81 in | N/A 4.38 in |
| SAFD 510 | N/A 8.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 1.6875 in | N/A 0.94 in | N/A 4.75 in |
| SAFD 511 | N/A 9.63 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 1.9375 in | N/A 0.94 in | N/A 5.25 in |