Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SDAF 3280 K x 14-15/16 | N/A 17 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 3280 K x 15 | N/A 17 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 3284 K x 15-3/4 | N/A 18 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.625 in | N/A | N/A |
| SDAF 3288 K x 16-1/2 | N/A 18 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.625 in | N/A | N/A |
| SDAF 3292 K x 17 | N/A 18 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.625 in | N/A | N/A |
| SDAF 3296 K x 18 | N/A 20 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.625 in | N/A | N/A |
| SDAF32/500 K x 18-1/2 | N/A 20 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.25 in | N/A | N/A |
| SDAF32/530 K x 19-1/2 | N/A 23.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.25 in | N/A | N/A |
| SDAF32/600 K x 22 | N/A 24.2 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.125 in | N/A | N/A |
| SNG506-605 | N/A 185 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 22 mm | N/A 22 mm | N/A 87 mm |
| SNG507-606 | N/A 185 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 20 mm | N/A 22 mm | N/A 92 mm |
| SNG508-607 | N/A 205 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 20 mm | N/A 25 mm | N/A 106 mm |
| SNG509 | N/A 205 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 20 mm | N/A 25 mm | N/A 109 mm |
| SNG510-608 | N/A 205 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 20 mm | N/A 25 mm | N/A 112 mm |
| SNG511-609 | N/A 255 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 23 mm | N/A 28 mm | N/A 127 mm |
| SNG512-610 | N/A 255 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 23 mm | N/A 30 mm | N/A 133 mm |
| SNG513-611 | N/A 275 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 24 mm | N/A 30 mm | N/A 148 mm |
| SNG515-612 | N/A 280 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 26 mm | N/A 30 mm | N/A 154 mm |
| SNG516-613 | N/A 315 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 29 mm | N/A 32 mm | N/A 175 mm |
| SNG517 | N/A 320 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 30 mm | N/A 32 mm | N/A 181 mm |
| SNG518-615 | N/A 345 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 27 mm | N/A 35 mm | N/A 192 mm |
| SNG519-616 | N/A 345 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 27 mm | N/A 35 mm | N/A 209 mm |
| SNG520-617 | N/A 380 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 32 mm | N/A 40 mm | N/A 215 mm |
| SNG522-619 | N/A 410 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 32 mm | N/A 45 mm | N/A 239 mm |
| SNG524-620 | N/A 410 mm Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 32 mm | N/A 45 mm | N/A 271 mm |