COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Bore Size

23138K N/A 2050 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1200 lb N/A 2050 lb N/A 190 mm
23140K N/A 2350 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1350 lb N/A 2350 lb N/A 200 mm
23144K N/A 2700 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1550 lb N/A 2700 lb N/A 220 mm
23148K N/A 3100 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1750 lb N/A 3100 lb N/A 240 mm
23152K N/A 3800 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2200 lb N/A 3800 lb N/A 260 mm
23156K N/A 4200 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2250 lb N/A 4200 lb N/A 280 mm
23160K N/A 5000 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2800 lb N/A 5000 lb N/A 300 mm
23164K N/A 5900 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 3200 lb N/A 5900 lb N/A 320 mm
23168K N/A 6600 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 3600 lb N/A 6600 lb N/A 340 mm
23172K N/A 7050 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 3750 lb N/A 7050 lb N/A 360 mm
23176K N/A 7500 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 3900 lb N/A 7500 lb N/A 380 mm
23180K N/A 8050 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 4200 lb N/A 8050 lb N/A 400 mm
23184K N/A 9950 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 5200 lb N/A 9950 lb N/A 420 mm
23188K N/A 10000 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 5200 lb N/A 10000 lb N/A 440 mm
23192K N/A 11400 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 5700 lb N/A 11400 lb N/A 460 mm
23196K N/A 12300 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 6200 lb N/A 12300 lb N/A 480 mm
23248K N/A 4200 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2500 lb N/A 4200 lb N/A 240 mm
23252K N/A 4700 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2760 lb N/A 4700 lb N/A 260 mm
23256K N/A 5150 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2930 lb N/A 5150 lb N/A 280 mm
23260K N/A 6000 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 3450 lb N/A 6000 lb N/A 300 mm
23264K N/A 7050 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 4000 lb N/A 7050 lb N/A 320 mm
23268K N/A 8000 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 4450 lb N/A 8000 lb N/A 340 mm
23272K N/A 8700 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 4850 lb N/A 8700 lb N/A 360 mm
23276K N/A 9650 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 5200 lb N/A 9650 lb N/A 380 mm
23280K N/A 10600 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 5850 lb N/A 10600 lb N/A 400 mm
Unit of Measure
1 2 3 4 5