Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Bore Size |
|---|---|---|---|---|---|
| 23024K | N/A 500 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 300 lb | N/A 500 lb | N/A 120 mm |
| 23026K | N/A 600 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 370 lb | N/A 600 lb | N/A 130 mm |
| 23028K | N/A 675 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 395 lb | N/A 675 lb | N/A 140 mm |
| 23030K | N/A 745 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 435 lb | N/A 745 lb | N/A 150 mm |
| 23032K | N/A 870 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 500 lb | N/A 870 lb | N/A 160 mm |
| 23034K | N/A 1050 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 620 lb | N/A 1050 lb | N/A 170 mm |
| 23036K | N/A 1240 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 720 lb | N/A 1240 lb | N/A 180 mm |
| 23038K | N/A 1340 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 750 lb | N/A 1340 lb | N/A 190 mm |
| 23040K | N/A 1525 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 875 lb | N/A 1525 lb | N/A 200 mm |
| 23044K | N/A 1850 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1040 lb | N/A 1850 lb | N/A 220 mm |
| 23048K | N/A 2075 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1125 lb | N/A 2075 lb | N/A 240 mm |
| 23052K | N/A 2500 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1400 lb | N/A 2500 lb | N/A 260 mm |
| 23056K | N/A 2800 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1500 lb | N/A 2800 lb | N/A 280 mm |
| 23060K | N/A 3500 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1890 lb | N/A 3500 lb | N/A 300 mm |
| 23064K | N/A 3850 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1960 lb | N/A 3850 lb | N/A 320 mm |
| 23068K | N/A 4550 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2310 lb | N/A 4550 lb | N/A 340 mm |
| 23072K | N/A 4700 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2370 lb | N/A 4700 lb | N/A 360 mm |
| 23076K | N/A 5150 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2500 lb | N/A 5150 lb | N/A 380 mm |
| 23080K | N/A 6050 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2980 lb | N/A 6050 lb | N/A 400 mm |
| 23084K | N/A 6400 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3100 lb | N/A 6400 lb | N/A 420 mm |
| 23088K | N/A 6850 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3300 lb | N/A 6850 lb | N/A 440 mm |
| 23092K | N/A 7450 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3600 lb | N/A 7450 lb | N/A 460 mm |
| 23096K | N/A 770 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3650 lb | N/A 770 lb | N/A 480 mm |
| 23134K | N/A 1490 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 890 lb | N/A 1490 lb | N/A 170 mm |
| 23136K | N/A 1750 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1040 lb | N/A 1750 lb | N/A 180 mm |