COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Bore Size

22240K N/A 1900 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1250 lb N/A 1900 lb N/A 200 mm
22244K N/A 2300 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1500 lb N/A 2300 lb N/A 220 mm
22308K N/A 120 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 112 lb N/A 120 lb N/A 40 mm
22309K N/A 155 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 135 lb N/A 155 lb N/A 45 mm
22310K N/A 200 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 175 lb N/A 200 lb N/A 50 mm
22311K N/A 230 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 195 lb N/A 230 lb N/A 55 mm
22312K N/A 280 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 230 lb N/A 280 lb N/A 60 mm
22313K N/A 300 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 250 lb N/A 300 lb N/A 65 mm
22314K N/A 380 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 310 lb N/A 380 lb N/A 70 mm
22315K N/A 430 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 340 lb N/A 430 lb N/A 75 mm
22316K N/A 450 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 370 lb N/A 450 lb N/A 80 mm
22317K N/A 515 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 420 lb N/A 515 lb N/A 85 mm
22318K N/A 600 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 475 lb N/A 600 lb N/A 90 mm
22319K N/A 670 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 515 lb N/A 670 lb N/A 95 mm
22320K N/A 800 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 600 lb N/A 800 lb N/A 100 mm
22322K N/A 960 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 720 lb N/A 960 lb N/A 110 mm
22324K N/A 1110 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 840 lb N/A 1110 lb N/A 120 mm
22326K N/A 1300 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 970 lb N/A 1300 lb N/A 130 mm
22328K N/A 1550 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1120 lb N/A 1550 lb N/A 140 mm
22330K N/A 1750 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1250 lb N/A 1750 lb N/A 150 mm
22332K N/A 1950 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1375 lb N/A 1950 lb N/A 160 mm
22334K N/A 2150 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1540 lb N/A 2150 lb N/A 170 mm
22336K N/A 2440 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1725 lb N/A 2440 lb N/A 180 mm
22338K N/A 2640 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1860 lb N/A 2640 lb N/A 190 mm
22340K N/A 2900 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 2010 lb N/A 2900 lb N/A 200 mm
Unit of Measure
1 2 3 4 5