COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Bore Size

22205K N/A 35 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 35 lb N/A 35 lb N/A 25 mm
22206K N/A 52 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 48 lb N/A 52 lb N/A 30 mm
22207K N/A 73 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 67 lb N/A 73 lb N/A 35 mm
22208K N/A 81 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 73 lb N/A 81 lb N/A 40 mm
22209K N/A 88 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 77 lb N/A 88 lb N/A 45 mm
22210K N/A 100 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 84 lb N/A 100 lb N/A 50 mm
22211K N/A 137 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 115 lb N/A 137 lb N/A 55 mm
22212K N/A 146 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 122 lb N/A 146 lb N/A 60 mm
22213K N/A 183 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 148 lb N/A 183 lb N/A 65 mm
22214K N/A 185 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 148 lb N/A 185 lb N/A 70 mm
22215K N/A 205 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 156 lb N/A 205 lb N/A 75 mm
22216K N/A 225 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 175 lb N/A 225 lb N/A 80 mm
22217K N/A 270 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 210 lb N/A 270 lb N/A 85 mm
22218K N/A 340 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 250 lb N/A 340 lb N/A 90 mm
22219K N/A 370 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 280 lb N/A 370 lb N/A 95 mm
22220K N/A 410 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 310 lb N/A 410 lb N/A 100 mm
22222K N/A 550 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 405 lb N/A 550 lb N/A 110 mm
22224K N/A 665 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 465 lb N/A 665 lb N/A 120 mm
22226K N/A 800 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 545 lb N/A 800 lb N/A 130 mm
22228K N/A 900 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 605 lb N/A 900 lb N/A 140 mm
22230K N/A 1075 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 730 lb N/A 1075 lb N/A 150 mm
22232K N/A 1285 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 860 lb N/A 1285 lb N/A 160 mm
22234K N/A 1450 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 975 lb N/A 1450 lb N/A 170 mm
22236K N/A 1550 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1000 lb N/A 1550 lb N/A 180 mm
22238K N/A 1700 lb Static Load Rating Spherical Roller Bearing N/A Spherical Roller Bearing N/A 1100 lb N/A 1700 lb N/A 190 mm
Unit of Measure
1 2 3 4 5