Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Bore Size |
|---|---|---|---|---|---|
| 23284K | N/A 12000 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 6550 lb | N/A 12000 lb | N/A 420 mm |
| 23288K | N/A 12800 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 6900 lb | N/A 12800 lb | N/A 440 mm |
| 23292K | N/A 14500 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 7750 lb | N/A 14500 lb | N/A 460 mm |
| 23296K | N/A 15500 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 8300 lb | N/A 15500 lb | N/A 480 mm |