Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Bore Size |
|---|---|---|---|---|---|
| 23138K | N/A 2050 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1200 lb | N/A 2050 lb | N/A 190 mm |
| 23140K | N/A 2350 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1350 lb | N/A 2350 lb | N/A 200 mm |
| 23144K | N/A 2700 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1550 lb | N/A 2700 lb | N/A 220 mm |
| 23148K | N/A 3100 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1750 lb | N/A 3100 lb | N/A 240 mm |
| 23152K | N/A 3800 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2200 lb | N/A 3800 lb | N/A 260 mm |
| 23156K | N/A 4200 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2250 lb | N/A 4200 lb | N/A 280 mm |
| 23160K | N/A 5000 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2800 lb | N/A 5000 lb | N/A 300 mm |
| 23164K | N/A 5900 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3200 lb | N/A 5900 lb | N/A 320 mm |
| 23168K | N/A 6600 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3600 lb | N/A 6600 lb | N/A 340 mm |
| 23172K | N/A 7050 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3750 lb | N/A 7050 lb | N/A 360 mm |
| 23176K | N/A 7500 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3900 lb | N/A 7500 lb | N/A 380 mm |
| 23180K | N/A 8050 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 4200 lb | N/A 8050 lb | N/A 400 mm |
| 23184K | N/A 9950 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 5200 lb | N/A 9950 lb | N/A 420 mm |
| 23188K | N/A 10000 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 5200 lb | N/A 10000 lb | N/A 440 mm |
| 23192K | N/A 11400 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 5700 lb | N/A 11400 lb | N/A 460 mm |
| 23196K | N/A 12300 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 6200 lb | N/A 12300 lb | N/A 480 mm |
| 23248K | N/A 4200 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2500 lb | N/A 4200 lb | N/A 240 mm |
| 23252K | N/A 4700 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2760 lb | N/A 4700 lb | N/A 260 mm |
| 23256K | N/A 5150 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 2930 lb | N/A 5150 lb | N/A 280 mm |
| 23260K | N/A 6000 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 3450 lb | N/A 6000 lb | N/A 300 mm |
| 23264K | N/A 7050 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 4000 lb | N/A 7050 lb | N/A 320 mm |
| 23268K | N/A 8000 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 4450 lb | N/A 8000 lb | N/A 340 mm |
| 23272K | N/A 8700 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 4850 lb | N/A 8700 lb | N/A 360 mm |
| 23276K | N/A 9650 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 5200 lb | N/A 9650 lb | N/A 380 mm |
| 23280K | N/A 10600 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 5850 lb | N/A 10600 lb | N/A 400 mm |