Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Bore Size |
|---|---|---|---|---|---|
| 22205K | N/A 35 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 35 lb | N/A 35 lb | N/A 25 mm |
| 22206K | N/A 52 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 48 lb | N/A 52 lb | N/A 30 mm |
| 22207K | N/A 73 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 67 lb | N/A 73 lb | N/A 35 mm |
| 22208K | N/A 81 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 73 lb | N/A 81 lb | N/A 40 mm |
| 22209K | N/A 88 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 77 lb | N/A 88 lb | N/A 45 mm |
| 22210K | N/A 100 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 84 lb | N/A 100 lb | N/A 50 mm |
| 22211K | N/A 137 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 115 lb | N/A 137 lb | N/A 55 mm |
| 22212K | N/A 146 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 122 lb | N/A 146 lb | N/A 60 mm |
| 22213K | N/A 183 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 148 lb | N/A 183 lb | N/A 65 mm |
| 22214K | N/A 185 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 148 lb | N/A 185 lb | N/A 70 mm |
| 22215K | N/A 205 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 156 lb | N/A 205 lb | N/A 75 mm |
| 22216K | N/A 225 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 175 lb | N/A 225 lb | N/A 80 mm |
| 22217K | N/A 270 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 210 lb | N/A 270 lb | N/A 85 mm |
| 22218K | N/A 340 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 250 lb | N/A 340 lb | N/A 90 mm |
| 22219K | N/A 370 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 280 lb | N/A 370 lb | N/A 95 mm |
| 22220K | N/A 410 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 310 lb | N/A 410 lb | N/A 100 mm |
| 22222K | N/A 550 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 405 lb | N/A 550 lb | N/A 110 mm |
| 22224K | N/A 665 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 465 lb | N/A 665 lb | N/A 120 mm |
| 22226K | N/A 800 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 545 lb | N/A 800 lb | N/A 130 mm |
| 22228K | N/A 900 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 605 lb | N/A 900 lb | N/A 140 mm |
| 22230K | N/A 1075 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 730 lb | N/A 1075 lb | N/A 150 mm |
| 22232K | N/A 1285 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 860 lb | N/A 1285 lb | N/A 160 mm |
| 22234K | N/A 1450 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 975 lb | N/A 1450 lb | N/A 170 mm |
| 22236K | N/A 1550 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1000 lb | N/A 1550 lb | N/A 180 mm |
| 22238K | N/A 1700 lb Static Load Rating Spherical Roller Bearing | N/A Spherical Roller Bearing | N/A 1100 lb | N/A 1700 lb | N/A 190 mm |