COMPANY HEADER
Print Back
5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)
Unit of Measure
1 2 3 

Item #

Item Name

Material

Dynamic Load Rating

Speed [Max]

Bore Size

SUC206-19 N/A 2030 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 3700 lb N/A 5300 rpm N/A 1.1875 in
SUC206-20 N/A 2030 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 3700 lb N/A 5300 rpm N/A 1.25 in
SUC207-35MM N/A 12320 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 21340 lb N/A 4500 rpm N/A 35 mm
SUC207-20 N/A 2800 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 4850 lb N/A 4500 rpm N/A 1.25 in
SUC207-22 N/A 2800 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 4850 lb N/A 4500 rpm N/A 1.375 in
SUC207-23 N/A 2800 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 4850 lb N/A 4500 rpm N/A 1.4375 in
SUC208-40MM N/A 14080 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 24640 lb N/A 4000 rpm N/A 40 mm
SUC208-24 N/A 3200 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 5600 lb N/A 4000 rpm N/A 1.5 in
SUC209-45MM N/A 15840 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 27280 lb N/A 3700 rpm N/A 45 mm
SUC209-27 N/A 3600 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 6200 lb N/A 3700 rpm N/A 1.6875 in
SUC209-28 N/A 3600 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 6200 lb N/A 3700 rpm N/A 1.75 in
SUC210-50MM N/A 18500 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 29920 lb N/A 3400 rpm N/A 50 mm
SUC210-31 N/A 4200 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 6800 lb N/A 3400 rpm N/A 1.9375 in
SUC210-32 N/A 4200 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 6800 lb N/A 3400 rpm N/A 2 in
SUC211-55MM N/A 24640 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 32560 lb N/A 3100 rpm N/A 55 mm
SUC211-32 N/A 5600 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 7400 lb N/A 3100 rpm N/A 2 in
SUC211-35 N/A 5600 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 7400 lb N/A 3100 rpm N/A 2.1875 in
SUC212-60MM N/A 30360 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 39600 lb N/A 2800 rpm N/A 60 mm
SUC212-39 N/A 6900 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 9000 lb N/A 2800 rpm N/A 2.4375 in
SUC215-47 N/A 40700 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 48400 lb N/A 2300 rpm N/A 2.9375 in
SUC215-48 N/A 9250 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 11000 lb N/A 2300 rpm N/A 3 in
Unit of Measure
1 2 3