COMPANY HEADER
Print Back
5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)
Unit of Measure
1 2 3 

Item #

Item Name

Material

Dynamic Load Rating

Speed [Max]

Bore Size

SSB204-20MM N/A 5190 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 10560 lb N/A 7450 rpm N/A 20 mm
SSB204-12 N/A 1180 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2400 lb N/A 7450 rpm N/A 0.75 in
SSB205-25MM N/A 6290 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 11440 lb N/A 6250 rpm N/A 25 mm
SSB205-14 N/A 1430 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2600 lb N/A 6250 rpm N/A 0.875 in
SSB205-16 N/A 1430 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2600 lb N/A 6250 rpm N/A 1 in
SSB206-30MM N/A 8900 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 16280 lb N/A 5300 rpm N/A 30 mm
SSB206-18 N/A 2030 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 3700 lb N/A 5300 rpm N/A 1.125 in
SSB206-19 N/A 2030 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 3700 lb N/A 5300 rpm N/A 1.1875 in
SSB206-20 N/A 2030 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 3700 lb N/A 5300 rpm N/A 1.25 in
SSB207-35MM N/A 12320 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 21340 lb N/A 4500 rpm N/A 35 mm
SSB207-20 N/A 2800 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 4850 lb N/A 4500 rpm N/A 1.25 in
SSB207-22 N/A 2800 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 4850 lb N/A 4500 rpm N/A 1.375 in
SSB207-23 N/A 2800 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 4850 lb N/A 4500 rpm N/A 1.4375 in
SSB208-40MM N/A 14081 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 24640 lb N/A 4000 rpm N/A 40 mm
SSB208-24 N/A 3200 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 5600 lb N/A 4000 rpm N/A 1.5 in
SUC204-20MM N/A 5190 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 10560 lb N/A 7450 rpm N/A 20 mm
SUC201-8 N/A 1180 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2400 lb N/A 7450 rpm N/A 0.5 in
SUC202-10 N/A 1180 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2400 lb N/A 7450 rpm N/A 0.625 in
SUC204-12 N/A 1180 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2400 lb N/A 7450 rpm N/A 0.75 in
SUC205-25MM N/A 6290 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 11440 lb N/A 6250 rpm N/A 25 mm
SUC205-14 N/A 1430 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2600 lb N/A 6250 rpm N/A 0.875 in
SUC205-15 N/A 1430 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2600 lb N/A 6250 rpm N/A 0.9375 in
SUC205-16 N/A 1430 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 2600 lb N/A 6250 rpm N/A 1 in
SUC206-30MM N/A 8900 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 16280 lb N/A 5300 rpm N/A 30 mm
SUC206-18 N/A 2030 lb Static Load Rating Set-Screw Insert Bearing N/A AISI 440C Stainless N/A 3700 lb N/A 5300 rpm N/A 1.125 in
Unit of Measure
1 2 3