Item # |
Item Name |
Material |
Dynamic Load Rating |
Speed [Max] |
Bore Size |
|---|---|---|---|---|---|
| SUC206-19 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 3700 lb | N/A 5300 rpm | N/A 1.1875 in |
| SUC206-20 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 3700 lb | N/A 5300 rpm | N/A 1.25 in |
| SUC207-35MM | N/A 12320 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 21340 lb | N/A 4500 rpm | N/A 35 mm |
| SUC207-20 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 4850 lb | N/A 4500 rpm | N/A 1.25 in |
| SUC207-22 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 4850 lb | N/A 4500 rpm | N/A 1.375 in |
| SUC207-23 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 4850 lb | N/A 4500 rpm | N/A 1.4375 in |
| SUC208-40MM | N/A 14080 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 24640 lb | N/A 4000 rpm | N/A 40 mm |
| SUC208-24 | N/A 3200 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 5600 lb | N/A 4000 rpm | N/A 1.5 in |
| SUC209-45MM | N/A 15840 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 27280 lb | N/A 3700 rpm | N/A 45 mm |
| SUC209-27 | N/A 3600 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 6200 lb | N/A 3700 rpm | N/A 1.6875 in |
| SUC209-28 | N/A 3600 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 6200 lb | N/A 3700 rpm | N/A 1.75 in |
| SUC210-50MM | N/A 18500 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 29920 lb | N/A 3400 rpm | N/A 50 mm |
| SUC210-31 | N/A 4200 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 6800 lb | N/A 3400 rpm | N/A 1.9375 in |
| SUC210-32 | N/A 4200 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 6800 lb | N/A 3400 rpm | N/A 2 in |
| SUC211-55MM | N/A 24640 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 32560 lb | N/A 3100 rpm | N/A 55 mm |
| SUC211-32 | N/A 5600 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 7400 lb | N/A 3100 rpm | N/A 2 in |
| SUC211-35 | N/A 5600 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 7400 lb | N/A 3100 rpm | N/A 2.1875 in |
| SUC212-60MM | N/A 30360 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 39600 lb | N/A 2800 rpm | N/A 60 mm |
| SUC212-39 | N/A 6900 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 9000 lb | N/A 2800 rpm | N/A 2.4375 in |
| SUC215-47 | N/A 40700 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 48400 lb | N/A 2300 rpm | N/A 2.9375 in |
| SUC215-48 | N/A 9250 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 11000 lb | N/A 2300 rpm | N/A 3 in |