Item # |
Item Name |
Material |
Dynamic Load Rating |
Speed [Max] |
Bore Size |
|---|---|---|---|---|---|
| SSB204-20MM | N/A 5190 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 10560 lb | N/A 7450 rpm | N/A 20 mm |
| SSB204-12 | N/A 1180 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2400 lb | N/A 7450 rpm | N/A 0.75 in |
| SSB205-25MM | N/A 6290 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 11440 lb | N/A 6250 rpm | N/A 25 mm |
| SSB205-14 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2600 lb | N/A 6250 rpm | N/A 0.875 in |
| SSB205-16 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2600 lb | N/A 6250 rpm | N/A 1 in |
| SSB206-30MM | N/A 8900 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 16280 lb | N/A 5300 rpm | N/A 30 mm |
| SSB206-18 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 3700 lb | N/A 5300 rpm | N/A 1.125 in |
| SSB206-19 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 3700 lb | N/A 5300 rpm | N/A 1.1875 in |
| SSB206-20 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 3700 lb | N/A 5300 rpm | N/A 1.25 in |
| SSB207-35MM | N/A 12320 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 21340 lb | N/A 4500 rpm | N/A 35 mm |
| SSB207-20 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 4850 lb | N/A 4500 rpm | N/A 1.25 in |
| SSB207-22 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 4850 lb | N/A 4500 rpm | N/A 1.375 in |
| SSB207-23 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 4850 lb | N/A 4500 rpm | N/A 1.4375 in |
| SSB208-40MM | N/A 14081 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 24640 lb | N/A 4000 rpm | N/A 40 mm |
| SSB208-24 | N/A 3200 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 5600 lb | N/A 4000 rpm | N/A 1.5 in |
| SUC204-20MM | N/A 5190 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 10560 lb | N/A 7450 rpm | N/A 20 mm |
| SUC201-8 | N/A 1180 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2400 lb | N/A 7450 rpm | N/A 0.5 in |
| SUC202-10 | N/A 1180 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2400 lb | N/A 7450 rpm | N/A 0.625 in |
| SUC204-12 | N/A 1180 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2400 lb | N/A 7450 rpm | N/A 0.75 in |
| SUC205-25MM | N/A 6290 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 11440 lb | N/A 6250 rpm | N/A 25 mm |
| SUC205-14 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2600 lb | N/A 6250 rpm | N/A 0.875 in |
| SUC205-15 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2600 lb | N/A 6250 rpm | N/A 0.9375 in |
| SUC205-16 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 2600 lb | N/A 6250 rpm | N/A 1 in |
| SUC206-30MM | N/A 8900 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 16280 lb | N/A 5300 rpm | N/A 30 mm |
| SUC206-18 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | N/A AISI 440C Stainless | N/A 3700 lb | N/A 5300 rpm | N/A 1.125 in |