COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H306 x 1 N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 31 mm N/A 1 in N/A 8 mm
H307 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 30 mm N/A 9 mm
H307 x 1-3/16 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 1.1875 in N/A 9 mm
H307 x 1-1/8 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 1.125 in N/A 9 mm
H307 x 1-1/4 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 1.25 in N/A 9 mm
H308 N/A 36 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 36 mm N/A 35 mm N/A 10 mm
H308 x 1-1/4 N/A 36 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 36 mm N/A 1.25 in N/A 10 mm
H309 N/A 39 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 39 mm N/A 40 mm N/A 11 mm
H309 x 1-7/16 N/A 39 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 39 mm N/A 1.4375 in N/A 11 mm
H309 x 1-1/2 N/A 39 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 39 mm N/A 1.5 in N/A 11 mm
H310 N/A 42 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 42 mm N/A 45 mm N/A 12 mm
H310 x 1-11/16 N/A 42 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 42 mm N/A 1.6875 in N/A 12 mm
H310 x 1-3/4 N/A 42 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 42 mm N/A 1.75 in N/A 12 mm
H311 N/A 45 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 45 mm N/A 50 mm N/A 12 mm
H311 x 1-15/16 N/A 45 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 45 mm N/A 1.9375 in N/A 12 mm
H311 x 2 N/A 45 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 45 mm N/A 2 in N/A 12 mm
H312 N/A 47 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 47 mm N/A 55 mm N/A 13 mm
H312 x 2-1/8 N/A 47 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 47 mm N/A 2.125 in N/A 13 mm
H313 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 60 mm N/A 14 mm
H313 x 2-3/16 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 2.1875 in N/A 14 mm
H313 x 2-1/4 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 2.25 in N/A 14 mm
H314 N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 52 mm N/A 60 mm N/A 14 mm
H314 x 2-5/16 N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 52 mm N/A 2.3125 in N/A 14 mm
H315 N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 55 mm N/A 65 mm N/A 15 mm
H315 x 2-7/16 N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 55 mm N/A 2.4375 in N/A 15 mm
Unit of Measure
« 6 7 8 9 10 »