COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H3030 x 5-3/16 N/A 87 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 87 mm N/A 5.1875 in N/A 26 mm
H3030 x 5 1/4 N/A 87 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 87 mm N/A 5.25 in N/A 26 mm
H3032 N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 93 mm N/A 140 mm N/A 27.5 mm
H3032 x 5-7/16 N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 93 mm N/A 5.4375 in N/A 27.5 mm
H3032 x 5-1/2 N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 93 mm N/A 5.5 in N/A 27.5 mm
H3034 N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 101 mm N/A 150 mm N/A 28.5 mm
H3034 x 5-15/16 N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 101 mm N/A 5.9375 in N/A 28.5 mm
H3034 x 6 N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 101 mm N/A 6 in N/A 28.5 mm
H3036 N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 109 mm N/A 160 mm N/A 29.5 mm
H3036 x 6-7/16 N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 109 mm N/A 6.4375 in N/A 29.5 mm
H3036 x 6-1/2 N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 109 mm N/A 6.5 in N/A 29.5 mm
H3038 N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 112 mm N/A 170 mm N/A 30.5 mm
H3038 x 6-15/16 N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 112 mm N/A 6.9375 in N/A 30.5 mm
H3038 x 7 N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 112 mm N/A 7 in N/A 30.5 mm
H3040 N/A 120 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 120 mm N/A 180 mm N/A 31.5 mm
H3040 x 7-3/16 N/A 120 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 120 mm N/A 7.1875 in N/A 31.5 mm
H3044 N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 128 mm N/A 200 mm N/A 30 mm
H3044 x 7-15/16 N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 128 mm N/A 7.9375 in N/A 30 mm
H3044 x 8 N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 128 mm N/A 8 in N/A 30 mm
H304 N/A 28 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 28 mm N/A 17 mm N/A 7 mm
H305 N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 29 mm N/A 20 mm N/A 8 mm
H305 x 3/4 N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 29 mm N/A 0.75 in N/A 8 mm
H305 x 11/16 N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 29 mm N/A 0.6875 in N/A 8 mm
H306 N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 31 mm N/A 25 mm N/A 8 mm
H306 x 15/16 N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 31 mm N/A 0.9375 in N/A 8 mm
Unit of Measure
« 6 7 8 9 10 »