Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| SNW32 x 5-7/16 | N/A 4.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 4.58 in | N/A 5.4375 in | N/A 1.19 in |
| SNW32 x 5-1/2 | N/A 4.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 4.58 in | N/A 5.5 in | N/A 1.19 in |
| SNW32 x 5-3/4 | N/A 4.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 4.58 in | N/A 5.75 in | N/A 1.19 in |
| SNW34 x 5-15/16 | N/A 4.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 4.85 in | N/A 5.9375 in | N/A 1.22 in |
| SNW34 x 6 | N/A 4.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 4.85 in | N/A 6 in | N/A 1.22 in |
| SNW36 x 6-7/16 | N/A 5.04 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.04 in | N/A 6.4375 in | N/A 1.25 in |
| SNW36 x 6-1/2 | N/A 5.04 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.04 in | N/A 6.5 in | N/A 1.25 in |
| SNW38 x 6-15/16 | N/A 5.26 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.26 in | N/A 6.9375 in | N/A 1.28 in |
| SNW38 x 7 | N/A 5.26 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.26 in | N/A 7 in | N/A 1.28 in |
| SNW40 x 7-3/16 | N/A 5.48 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.48 in | N/A 7.1875 in | N/A 1.34 in |
| SNW40 x 7-3/8 | N/A 5.48 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.48 in | N/A 7.375 in | N/A 1.34 in |
| SNW44 x 7-1/2 | N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.9 in | N/A 7.5 in | N/A 1.41 in |
| SNW44 x 7-7/8 | N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.9 in | N/A 7.875 in | N/A 1.41 in |
| SNW44 x 7-15/16 | N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.9 in | N/A 7.9375 in | N/A 1.41 in |
| SNW44 x 8 | N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 5.9 in | N/A 8 in | N/A 1.41 in |
| SNW109 x 1-7/16 | N/A 2.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.13 in | N/A 1.4375 in | N/A 0.5 in |
| SNW109 x 1-1/2 | N/A 2.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.13 in | N/A 1.5 in | N/A 0.5 in |
| SNW110 x 1-11/16 | N/A 2.39 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.39 in | N/A 1.6875 in | N/A 0.56 in |
| SNW110 x 1-3/4 | N/A 2.39 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.39 in | N/A 1.75 in | N/A 0.56 in |
| SNW111 x 1-7/8 | N/A 2.52 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.52 in | N/A 1.875 in | N/A 0.56 in |
| SNW111 x 1-15/16 | N/A 2.52 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.52 in | N/A 1.9375 in | N/A 0.56 in |
| SNW111 x 2 | N/A 2.52 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.52 in | N/A 2 in | N/A 0.56 in |
| SNW113 x 2-1/4 | N/A 2.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.77 in | N/A 2.25 in | N/A 0.63 in |
| SNW113 x 2-3/16 | N/A 2.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 2.77 in | N/A 2.1875 in | N/A 0.63 in |
| SNW115 x 2-3/8 | N/A 3.08 in. Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 3.08 in | N/A 2.375 in | N/A 0.7 in |