COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

SNW13 x 2-5/16 N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.1 in N/A 2.3125 in N/A 0.63 in
SNW15 x 2-3/8 N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.3 in N/A 2.375 in N/A 0.67 in
SNW15 x 2-1/2 N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.3 in N/A 2.5 in N/A 0.67 in
SNW15 x 2-7/16 N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.3 in N/A 2.4375 in N/A 0.67 in
SNW15 x 2-5/8 N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.3 in N/A 2.625 in N/A 0.67 in
SNW16 x 2-11/16 N/A 2.38 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.38 in N/A 2.6875 in N/A 0.67 in
SNW16 x 2-3/4 N/A 2.38 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.38 in N/A 2.75 in N/A 0.67 in
SNW17 x 2-15/16 N/A 2.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.49 in N/A 2.9375 in N/A 0.7 in
SNW17 x 3 N/A 2.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.49 in N/A 3 in N/A 0.7 in
SNW18 x 3-3/16 N/A 2.65 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.65 in N/A 3.1875 in N/A 0.78 in
SNW18 x 3-1/4 N/A 2.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.49 in N/A 3.25 in N/A 0.78 in
SNW20 x 3-7/16 N/A 2.87 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.87 in N/A 3.4375 in N/A 0.84 in
SNW20 x 3-1/2 N/A 2.87 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.87 in N/A 3.5 in N/A 0.84 in
SNW22 x 3-11/16 N/A 3.21 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.21 in N/A 3.6875 in N/A 0.91 in
SNW22 x 3-15/16 N/A 3.21 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.21 in N/A 3.9375 in N/A 0.91 in
SNW22 x 4 N/A 3.21 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.21 in N/A 4 in N/A 0.91 in
SNW24 x 4-3/16 N/A 3.47 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.47 in N/A 4.1875 in N/A 0.94 in
SNW24 x 4-1/4 N/A 3.47 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.47 in N/A 4.25 in N/A 0.94 in
SNW26 x 4-7/16 N/A 3.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.76 in N/A 4.4375 in N/A 1 in
SNW26 x 4-1/2 N/A 3.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.76 in N/A 4.5 in N/A 1 in
SNW28 x 4-7/8 N/A 3.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.98 in N/A 4.875 in N/A 1.06 in
SNW28 x 4-15/16 N/A 3.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.98 in N/A 4.9375 in N/A 1.06 in
SNW28 x 5 N/A 3.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.98 in N/A 5 in N/A 1.06 in
SNW30 x 5-3/16 N/A 4.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.24 in N/A 5.1875 in N/A 1.13 in
SNW30 x 5-1/4 N/A 4.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.24 in N/A 5.25 in N/A 1.13 in
Unit of Measure
 1 2 3 4 5 »