Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| SNP3052 x 9-1/2 | N/A 9.5 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.02 in | N/A 9.5 in | N/A 1.77 in |
| SNP3056 x 9-15/16 | N/A 9.9375 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.19 in | N/A 9.9375 in | N/A 1.86 in |
| SNP3056 x 10 | N/A 10 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.19 in | N/A 10 in | N/A 1.86 in |
| SNP3056 x 10-7/16 | N/A 10.4375 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.19 in | N/A 10.4375 in | N/A 1.86 in |
| SNP3056 x 10-1/2 | N/A 10.5 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.19 in | N/A 10.5 in | N/A 1.86 in |
| SNP3060 x 10-15/16 | N/A 10.9375 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.73 in | N/A 10.9375 in | N/A 1.97 in |
| SNP3060 x 11 | N/A 11 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.73 in | N/A 11 in | N/A 1.97 in |
| SNP3064 x 11-1/2 | N/A 11.5 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.95 in | N/A 11.5 in | N/A 2.06 in |
| SNP3064 x 12 | N/A 12 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 6.95 in | N/A 12 in | N/A 2.06 in |
| SNP3068 x 12-7/16 | N/A 12.4375 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 7.54 in | N/A 12.4375 in | N/A 2.19 in |
| SNP3068 x 12-1/2 | N/A 12.5 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 7.54 in | N/A 12.5 in | N/A 2.19 in |
| SNP3072 x 13-7/16 | N/A 13.4375 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 7.58 in | N/A 13.4375 in | N/A 2.19 in |
| SNP3076 x 13-15/16 | N/A 13.9375 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 7.74 in | N/A 13.9375 in | N/A 2.41 in |
| SNP3076 x 14 | N/A 14 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 7.74 in | N/A 14 in | N/A 2.41 in |
| SNP3080 x 15 | N/A 15 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 8.41 in | N/A 15 in | N/A 2.56 in |
| SNP3084 x 15-3/4 | N/A 15.75 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 8.5 in | N/A 15.75 in | N/A 2.56 in |
| SNP3088 x 16 | N/A 16 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 8.98 in | N/A 16 in | N/A 2.36 in |
| SNP3088 x 16-1/2 | N/A 16.5 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 8.98 in | N/A 16.5 in | N/A 2.36 in |
| SNP3092 x 17 | N/A 17 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 9.21 in | N/A 17 in | N/A 2.36 in |
| SNP3096 x 18 | N/A 18 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 9.33 in | N/A 18 in | N/A 2.36 in |
| SNP3500 x 18-1/2 | N/A 18.5 in. Shaft Size Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 9.72 in | N/A 18.5 in | N/A 2.68 in |