Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H315 x 2-1/2 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 55 mm | N/A 2.5 in | N/A 15 mm |
| H316 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 70 mm | N/A 17 mm |
| H316 x 2-11/16 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 2.6875 in | N/A 17 mm |
| H316 x 2-3/4 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 2.75 in | N/A 17 mm |
| H317 | N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 63 mm | N/A 75 mm | N/A 18 mm |
| H317 x 2-15/16 | N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 63 mm | N/A 2.9375 in | N/A 18 mm |
| H317 x 3 | N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 63 mm | N/A 3 in | N/A 18 mm |
| H318 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 80 mm | N/A 18 mm |
| H318 x 3-3/16 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 3.1875 in | N/A 18 mm |
| H318 x 3-1/4 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 3.25 in | N/A 18 mm |
| H319 | N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 68 mm | N/A 85 mm | N/A 19 mm |
| H319 x 3-5/16 | N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 68 mm | N/A 3.3125 in | N/A 19 mm |
| H319 x 3-3/8 | N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 68 mm | N/A 3.375 in | N/A 19 mm |
| H320 | N/A 71 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 71 mm | N/A 90 mm | N/A 20 mm |
| H320 x 3-7/16 | N/A 71 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 71 mm | N/A 3.4375 in | N/A 20 mm |
| H320 x 3-1/2 | N/A 71 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 71 mm | N/A 3.5 in | N/A 20 mm |
| H321 | N/A 74 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 74 mm | N/A 95 mm | N/A 20 mm |
| H321 x 3-11/16 | N/A 74 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 74 mm | N/A 3.6875 in | N/A 20 mm |
| H321 x 3-3/4 | N/A 74 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 74 mm | N/A 3.75 in | N/A 20 mm |
| H322 | N/A 77 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 77 mm | N/A 100 mm | N/A 21 mm |
| H322 x 3-15/16 | N/A 77 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 77 mm | N/A 3.9375 in | N/A 21 mm |
| H322 x 4 | N/A 77 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 77 mm | N/A 4 in | N/A 21 mm |
| H3120 | N/A 76 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 76 mm | N/A 90 mm | N/A 20 mm |
| H3120 x 3-7/16 | N/A 76 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 76 mm | N/A 3.4375 in | N/A 20 mm |
| H3120 x 3-1/2 | N/A 76 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 76 mm | N/A 3.5 in | N/A 20 mm |