COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H216 x 2-11/16 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 2.6875 in N/A 17 mm
H216 x 2-3/4 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 2.75 in N/A 17 mm
H217 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 75 mm N/A 18 mm
H217 x 2-15/16 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 2.9375 in N/A 18 mm
H217 x 3 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 3 in N/A 18 mm
H218 N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 52 mm N/A 80 mm N/A 18 mm
H218 x 3-3/16 N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 52 mm N/A 3.1875 in N/A 18 mm
H219 N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 55 mm N/A 85 mm N/A 19 mm
H219 x 3-1/4 N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 55 mm N/A 3.25 in N/A 19 mm
H220 N/A 58 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 58 mm N/A 90 mm N/A 20 mm
H220 x 3-7/16 N/A 58 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 58 mm N/A 3.4375 in N/A 20 mm
H220 x 3-1/2 N/A 58 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 58 mm N/A 3.5 in N/A 20 mm
H221 N/A 60 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 60 mm N/A 95 mm N/A 20 mm
H222 N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 63 mm N/A 100 mm N/A 21 mm
H222 x 4 N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 63 mm N/A 4 in N/A 21 mm
H3024 N/A 72 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 72 mm N/A 110 mm N/A 22 mm
H3024 x 4-3/16 N/A 72 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 72 mm N/A 4.1875 in N/A 22 mm
H3024 x 4-1/4 N/A 72 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 72 mm N/A 4.25 in N/A 22 mm
H3026 N/A 80 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 80 mm N/A 115 mm N/A 23 mm
H3026 x 4-7/16 N/A 80 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 80 mm N/A 4.4375 in N/A 23 mm
H3026 x 4-1/2 N/A 80 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 80 mm N/A 4.5 in N/A 23 mm
H3028 N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 82 mm N/A 125 mm N/A 24 mm
H3028 x 4-15/16 N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 82 mm N/A 4.9375 in N/A 24 mm
H3028 x 5 N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 82 mm N/A 5 in N/A 24 mm
H3030 N/A 87 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 87 mm N/A 135 mm N/A 26 mm
Unit of Measure
« 6 7 8 9 10 »