COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H205 x 3/4 N/A 26 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 26 mm N/A 0.75 in N/A 8 mm
H206 N/A 27 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 27 mm N/A 25 mm N/A 8 mm
H206 x 1 N/A 27 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 27 mm N/A 1 in N/A 8 mm
H207 N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 29 mm N/A 30 mm N/A 9 mm
H207 x 1-3/16 N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 29 mm N/A 1.1875 in N/A 9 mm
H208 N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 31 mm N/A 35 mm N/A 10 mm
H208 x 1-1/4 N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 31 mm N/A 1.25 in N/A 10 mm
H209 N/A 33 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 33 mm N/A 40 mm N/A 11 mm
H209 x 1-7/16 N/A 33 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 33 mm N/A 1.4375 in N/A 11 mm
H209 x 1-1/2 N/A 33 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 33 mm N/A 1.5 in N/A 11 mm
H210 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 45 mm N/A 12 mm
H210 x 1-11/16 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 1.6875 in N/A 12 mm
H210 x 1-3/4 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 1.75 in N/A 12 mm
H211 N/A 37 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 37 mm N/A 50 mm N/A 12 mm
H211 x 1-15/16 N/A 37 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 37 mm N/A 1.9375 in N/A 12 mm
H211 x 2 N/A 37 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 37 mm N/A 2 in N/A 12 mm
H212 N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 38 mm N/A 55 mm N/A 13 mm
H213 N/A 40 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 40 mm N/A 60 mm N/A 14 mm
H213 x 2-3/16 N/A 40 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 40 mm N/A 2.1875 in N/A 14 mm
H213 x 2-1/4 N/A 40 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 40 mm N/A 2.25 in N/A 14 mm
H214 N/A 41 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 41 mm N/A 60 mm N/A 14 mm
H215 N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 43 mm N/A 65 mm N/A 15 mm
H215 x 2-7/16 N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 43 mm N/A 2.4375 in N/A 15 mm
H215 x 2-1/2 N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 43 mm N/A 2.5 in N/A 15 mm
H216 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 70 mm N/A 17 mm
Unit of Measure
« 6 7 8 9 10 »