COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

SNW136 x 6-1/2 N/A 6.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.46 in N/A 6.5 in N/A 1.25 in
SNW138 x 6-15/16 N/A 6.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.76 in N/A 6.9375 in N/A 1.28 in
SNW138 x 7 N/A 6.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.76 in N/A 7 in N/A 1.28 in
SNW140 x 7-3/16 N/A 7.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 7.1 in N/A 7.1875 in N/A 1.34 in
SNW144 x 7-15/16 N/A 7.29 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 7.29 in N/A 7.9375 in N/A 1.41 in
SNW144 x 8 N/A 7.29 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 7.29 in N/A 8 in N/A 1.41 in
SNW3024 x 4-3/16 N/A 2.95 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.95 in N/A 4.1875 in N/A 0.94 in
SNW3026 x 4-7/16 N/A 3.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.24 in N/A 4.4375 in N/A 1 in
SNW3026 x 4-1/2 N/A 3.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.24 in N/A 4.5 in N/A 1 in
SNW3028 x 4-15/16 N/A 3.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.34 in N/A 4.9375 in N/A 1.06 in
SNW3028 x 5 N/A 3.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.34 in N/A 5 in N/A 1.06 in
SNW3030 x 5-3/16 N/A 3.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.49 in N/A 5.1875 in N/A 1.13 in
SNW3030 x 5-1/4 N/A 3.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.49 in N/A 5.25 in N/A 1.13 in
SNW3032 x 5-7/16 N/A 3.71 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.71 in N/A 5.4375 in N/A 1.19 in
SNW3034 x 5-15/16 N/A 4.02 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.02 in N/A 5.9375 in N/A 1.22 in
SNW3034 x 6 N/A 4.02 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.02 in N/A 6 in N/A 1.22 in
SNW3036 x 6-7/16 N/A 4.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.34 in N/A 6.4375 in N/A 1.25 in
SNW3036 x 6-1/2 N/A 4.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.34 in N/A 6.5 in N/A 1.25 in
SNW3038 x 6-15/16 N/A 4.41 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.41 in N/A 6.9375 in N/A 1.28 in
SNW3038 x 7 N/A 4.41 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.41 in N/A 7 in N/A 1.28 in
SNW3040 x 7-3/16 N/A 4.75 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4 3/4 in N/A 7.1875 in N/A 1.34 in
SNW3044 x 7-15/16 N/A 5.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.13 in N/A 7.9375 in N/A 1.38 in
SNW3044 x 8 N/A 5.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.13 in N/A 8 in N/A 1.38 in
H204 N/A 24 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 24 mm N/A 17 mm N/A 7 mm
H205 N/A 26 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 26 mm N/A 20 mm N/A 8 mm
Unit of Measure
 1 2 3 4 5 »