COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

SNW115 x 2-7/16 N/A 3.08 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.08 in N/A 2.4375 in N/A 0.7 in
SNW115 x 2-1/2 N/A 3.08 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.08 in N/A 2.5 in N/A 0.7 in
SNW116 x 2-11/16 N/A 3.2 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.2 in N/A 2.6875 in N/A 0.67 in
SNW116 x 2-3/4 N/A 3.2 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.2 in N/A 2.75 in N/A 0.67 in
SNW117 x 2-15/16 N/A 3.31 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.31 in N/A 2.9375 in N/A 0.7 in
SNW117 x 3 N/A 3.31 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.31 in N/A 3 in N/A 0.7 in
SNW118 x 3-3/16 N/A 3.55 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.55 in N/A 3.1875 in N/A 0.78 in
SNW118 x 3-1/4 N/A 3.55 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.55 in N/A 3.25 in N/A 0.78 in
SNW120 x 3-7/16 N/A 3.97 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.97 in N/A 3.4375 in N/A 0.84 in
SNW120 x 3-1/2 N/A 3.97 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.97 in N/A 3.5 in N/A 0.84 in
SNW122 x 3-11/16 N/A 4.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.35 in N/A 3.6875 in N/A 0.91 in
SNW122 x 3-15/16 N/A 4.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.35 in N/A 3.9375 in N/A 0.91 in
SNW122 x 4 N/A 4.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.35 in N/A 4 in N/A 0.91 in
SNW124 x 4-3/16 N/A 4.65 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.65 in N/A 4.1875 in N/A 0.94 in
SNW124 x 4-1/4 N/A 4.65 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.65 in N/A 4.25 in N/A 0.94 in
SNW126 x 4-7/16 N/A 4.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.98 in N/A 4.4375 in N/A 1 in
SNW126 x 4-1/2 N/A 4.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.98 in N/A 4.5 in N/A 1 in
SNW128 x 4-15/16 N/A 5.32 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.32 in N/A 4.9375 in N/A 1.06 in
SNW128 x 5 N/A 5.32 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.32 in N/A 5 in N/A 1.06 in
SNW130 x 5-3/16 N/A 5.62 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.62 in N/A 5.1875 in N/A 1.13 in
SNW130 x 5-1/4 N/A 5.62 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.62 in N/A 5.25 in N/A 1.13 in
SNW132 x 5-7/16 N/A 5.92 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.92 in N/A 5.4375 in N/A 1.19 in
SNW134 x 5-15/16 N/A 6.19 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.19 in N/A 5.9375 in N/A 1.22 in
SNW134 x 6 N/A 6.19 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.19 in N/A 6 in N/A 1.22 in
SNW136 x 6-7/16 N/A 6.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.46 in N/A 6.4375 in N/A 1.25 in
Unit of Measure
 1 2 3 4 5 »