COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

SNW32 x 5-7/16 N/A 4.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.58 in N/A 5.4375 in N/A 1.19 in
SNW32 x 5-1/2 N/A 4.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.58 in N/A 5.5 in N/A 1.19 in
SNW32 x 5-3/4 N/A 4.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.58 in N/A 5.75 in N/A 1.19 in
SNW34 x 5-15/16 N/A 4.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.85 in N/A 5.9375 in N/A 1.22 in
SNW34 x 6 N/A 4.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 4.85 in N/A 6 in N/A 1.22 in
SNW36 x 6-7/16 N/A 5.04 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.04 in N/A 6.4375 in N/A 1.25 in
SNW36 x 6-1/2 N/A 5.04 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.04 in N/A 6.5 in N/A 1.25 in
SNW38 x 6-15/16 N/A 5.26 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.26 in N/A 6.9375 in N/A 1.28 in
SNW38 x 7 N/A 5.26 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.26 in N/A 7 in N/A 1.28 in
SNW40 x 7-3/16 N/A 5.48 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.48 in N/A 7.1875 in N/A 1.34 in
SNW40 x 7-3/8 N/A 5.48 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.48 in N/A 7.375 in N/A 1.34 in
SNW44 x 7-1/2 N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.9 in N/A 7.5 in N/A 1.41 in
SNW44 x 7-7/8 N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.9 in N/A 7.875 in N/A 1.41 in
SNW44 x 7-15/16 N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.9 in N/A 7.9375 in N/A 1.41 in
SNW44 x 8 N/A 5.9 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.9 in N/A 8 in N/A 1.41 in
SNW109 x 1-7/16 N/A 2.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.13 in N/A 1.4375 in N/A 0.5 in
SNW109 x 1-1/2 N/A 2.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.13 in N/A 1.5 in N/A 0.5 in
SNW110 x 1-11/16 N/A 2.39 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.39 in N/A 1.6875 in N/A 0.56 in
SNW110 x 1-3/4 N/A 2.39 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.39 in N/A 1.75 in N/A 0.56 in
SNW111 x 1-7/8 N/A 2.52 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.52 in N/A 1.875 in N/A 0.56 in
SNW111 x 1-15/16 N/A 2.52 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.52 in N/A 1.9375 in N/A 0.56 in
SNW111 x 2 N/A 2.52 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.52 in N/A 2 in N/A 0.56 in
SNW113 x 2-1/4 N/A 2.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.77 in N/A 2.25 in N/A 0.63 in
SNW113 x 2-3/16 N/A 2.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 2.77 in N/A 2.1875 in N/A 0.63 in
SNW115 x 2-3/8 N/A 3.08 in. Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 3.08 in N/A 2.375 in N/A 0.7 in
Unit of Measure
 1 2 3 4 5 »