COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 16 17 

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

OH3044 N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 128 mm N/A 200 mm N/A 30 mm
OH3044 x 7-15/16 N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 128 mm N/A 7.9375 in N/A 30 mm
OH3044 x 8 N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 128 mm N/A 8 in N/A 30 mm
OH3132 N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 119 mm N/A 140 mm N/A 28 mm
OH3132 x 5-7/16 N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 119 mm N/A 5.4375 in N/A 28 mm
OH3132 x 5-1/2 N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 119 mm N/A 5.5 in N/A 28 mm
OH3134 N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 122 mm N/A 150 mm N/A 29 mm
OH3134 x 5-15/16 N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 122 mm N/A 5.9375 in N/A 29 mm
OH3134 x 6 N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 122 mm N/A 6 in N/A 29 mm
OH3136 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 160 mm N/A 30 mm
OH3136 x 6-7/16 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 6.4375 in N/A 30 mm
OH3136 x 6-1/2 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 6.5 in N/A 30 mm
OH3138 N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 141 mm N/A 170 mm N/A 31 mm
OH3138 x 6-15/16 N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 141 mm N/A 6.9375 in N/A 31 mm
OH3138 x 7 N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 141 mm N/A 7 in N/A 31 mm
OH3140 N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 150 mm N/A 180 mm N/A 32 mm
OH3140 x 7-3/16 N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 150 mm N/A 7.1875 in N/A 32 mm
OH3144 N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 161 mm N/A 200 mm N/A 32 mm
OH3144 x 7-15/16 N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 161 mm N/A 7.9375 in N/A 32 mm
OH3144 x 8 N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 161 mm N/A 8 in N/A 32 mm
SNP3048 x 8-7/16 N/A 8.4375 in. Shaft Size Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.43 in N/A 8.4375 in N/A 1.7 in
SNP3048 x 8-1/2 N/A 8.5 in. Shaft Size Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.43 in N/A 8.5 in N/A 1.7 in
SNP3048 x 8-15/16 N/A 8.9375 in. Shaft Size Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.43 in N/A 8.9375 in N/A 1.7 in
SNP3048 x 9 N/A 9 in. Shaft Size Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 5.43 in N/A 9 in N/A 1.7 in
SNP3052 x 9-7/16 N/A 9.4375 in. Shaft Size Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 6.02 in N/A 9.4375 in N/A 1.77 in
Unit of Measure
« 16 17