Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H2334 x 6 | N/A 154 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 154 mm | N/A 6 in | N/A 29 mm |
| H2336 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 161 mm | N/A 160 mm | N/A 30 mm |
| H2336 x 6-7/16 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 161 mm | N/A 6.4375 in | N/A 30 mm |
| H2336 x 6-1/2 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 161 mm | N/A 6.5 in | N/A 30 mm |
| H2338 | N/A 169 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 169 mm | N/A 170 mm | N/A 31 mm |
| H2338 x 6-15/16 | N/A 169 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 169 mm | N/A 6.9375 in | N/A 31 mm |
| H2338 x 7 | N/A 169 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 169 mm | N/A 7 in | N/A 31 mm |
| H2340 | N/A 176 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 176 mm | N/A 180 mm | N/A 32 mm |
| H2340 x 7-3/16 | N/A 176 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 176 mm | N/A 7.1875 in | N/A 32 mm |
| H2344 | N/A 186 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 186 mm | N/A 200 mm | N/A 32 mm |
| H2344 x 7-15/16 | N/A 186 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 186 mm | N/A 7.9375 in | N/A 32 mm |
| OH3032 | N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 93 mm | N/A 140 mm | N/A 27.5 mm |
| OH3032 x 5-7/16 | N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 93 mm | N/A 5.4375 in | N/A 27.5 mm |
| OH3032 x 5-1/2 | N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 93 mm | N/A 5.5 in | N/A 27.5 mm |
| OH3034 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 101 mm | N/A 150 mm | N/A 28.5 mm |
| OH3034 x 5-15/16 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 101 mm | N/A 5.9375 in | N/A 28.5 mm |
| OH3034 x 6 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 101 mm | N/A 6 in | N/A 28.5 mm |
| OH3036 | N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 109 mm | N/A 160 mm | N/A 29.5 mm |
| OH3036 x 6-7/16 | N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 109 mm | N/A 6.4375 in | N/A 29.5 mm |
| OH3036 x 6-1/2 | N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 109 mm | N/A 6.5 in | N/A 29.5 mm |
| OH3038 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 112 mm | N/A 170 mm | N/A 30.5 mm |
| OH3038 x 6-15/16 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 112 mm | N/A 6.9375 in | N/A 30.5 mm |
| OH3038 x 7 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 112 mm | N/A 7 in | N/A 30.5 mm |
| OH3040 | N/A 120 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 120 mm | N/A 180 mm | N/A 31.5 mm |
| OH3040 x 7-3/16 | N/A 120 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 120 mm | N/A 7.1875 in | N/A 31.5 mm |