COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H2319 N/A 90 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 90 mm N/A 85 mm N/A 19 mm
H2319 x 3-1/4 N/A 90 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 90 mm N/A 3.25 in N/A 19 mm
H2320 N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 97 mm N/A 90 mm N/A 20 mm
H2320 x 3-7/16 N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 97 mm N/A 3.4375 in N/A 20 mm
H2321 N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 101 mm N/A 95 mm N/A 20 mm
H2322 N/A 105 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 105 mm N/A 100 mm N/A 21 mm
H2322 x 3-15/16 N/A 105 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 105 mm N/A 3.9375 in N/A 21 mm
H2322 x 4 N/A 105 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 105 mm N/A 4 in N/A 21 mm
H2324 N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 112 mm N/A 110 mm N/A 22 mm
H2324 x 4-3/16 N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 112 mm N/A 4.1875 in N/A 22 mm
H2324 x 4-1/4 N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 112 mm N/A 4.25 in N/A 22 mm
H2326 N/A 121 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 121 mm N/A 115 mm N/A 23 mm
H2326 x 4-7/16 N/A 121 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 121 mm N/A 4.4375 in N/A 23 mm
H2326 x 4-1/2 N/A 121 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 121 mm N/A 4.5 in N/A 23 mm
H2328 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 125 mm N/A 24 mm
H2328 x 4-15/16 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 4.9375 in N/A 24 mm
H2328 x 5 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 5 in N/A 24 mm
H2330 N/A 139 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 139 mm N/A 135 mm N/A 26 mm
H2330 x 5-3/16 N/A 139 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 139 mm N/A 5.1875 in N/A 26 mm
H2330 x 5-1/4 N/A 139 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 139 mm N/A 5.25 in N/A 26 mm
H2332 N/A 147 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 147 mm N/A 140 mm N/A 28 mm
H2332 x 5-7/16 N/A 147 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 147 mm N/A 5.4375 in N/A 28 mm
H2332 x 5-1/2 N/A 147 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 147 mm N/A 5.5 in N/A 28 mm
H2334 N/A 154 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 154 mm N/A 150 mm N/A 29 mm
H2334 x 5-15/16 N/A 154 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 154 mm N/A 5.9375 in N/A 29 mm
Unit of Measure
« 11 12 13 14 15 »