Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H2310 x 1-11/16 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 55 mm | N/A 1.6875 in | N/A 12 mm |
| H2310 x 1-3/4 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 55 mm | N/A 1.75 in | N/A 12 mm |
| H2311 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 50 mm | N/A 12 mm |
| H2311 x 1-7/8 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 1.875 in | N/A 12 mm |
| H2311 x 1-15/16 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 1.9375 in | N/A 12 mm |
| H2311 x 2 | N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 59 mm | N/A 2 in | N/A 12 mm |
| H2312 | N/A 62 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 62 mm | N/A 55 mm | N/A 13 mm |
| H2312 x 2-1/8 | N/A 62 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 62 mm | N/A 2.125 in | N/A 13 mm |
| H2313 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 60 mm | N/A 14 mm |
| H2313 x 2-3/16 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 2.1875 in | N/A 14 mm |
| H2313 x 2-1/4 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 2.25 in | N/A 14 mm |
| H2313 x 2-3/8 | N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 65 mm | N/A 2.375 in | N/A 14 mm |
| H2314 | N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 68 mm | N/A 60 mm | N/A 14 mm |
| H2315 | N/A 73 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 73 mm | N/A 65 mm | N/A 15 mm |
| H2315 x 2-7/16 | N/A 73 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 73 mm | N/A 2.4375 in | N/A 15 mm |
| H2315 x 2-1/2 | N/A 73 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 73 mm | N/A 2.5 in | N/A 15 mm |
| H2315 x 2-5/8 | N/A 73 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 73 mm | N/A 2.625 in | N/A 15 mm |
| H2316 | N/A 78 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 78 mm | N/A 70 mm | N/A 17 mm |
| H2316 x 2-11/16 | N/A 78 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 78 mm | N/A 2.6875 in | N/A 17 mm |
| H2317 | N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 82 mm | N/A 75 mm | N/A 18 mm |
| H2317 x 2-15/16 | N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 82 mm | N/A 2.9375 in | N/A 18 mm |
| H2317 x 3 | N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 82 mm | N/A 3 in | N/A 18 mm |
| H2318 | N/A 86 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 86 mm | N/A 80 mm | N/A 18 mm |
| H2318 x 3-3/16 | N/A 86 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 86 mm | N/A 3.1875 in | N/A 18 mm |
| H2318 x 3-1/4 | N/A 86 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 86 mm | N/A 3.25 in | N/A 18 mm |