Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H3138 x 6-15/16 | N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 141 mm | N/A 6.9375 in | N/A 31 mm |
| H3138 x 7 | N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 141 mm | N/A 7 in | N/A 31 mm |
| H3140 | N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 150 mm | N/A 180 mm | N/A 32 mm |
| H3140 x 7-3/16 | N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 150 mm | N/A 7.1875 in | N/A 32 mm |
| H3144 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 161 mm | N/A 200 mm | N/A 32 mm |
| H3144 x 7-15/16 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 161 mm | N/A 7.9375 in | N/A 32 mm |
| H3144 x 8 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 161 mm | N/A 8 in | N/A 32 mm |
| H2304 | N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 31 mm | N/A 17 mm | N/A 7 mm |
| H2305 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 35 mm | N/A 20 mm | N/A 8 mm |
| H2305 x 3/4 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 35 mm | N/A 0.75 in | N/A 8 mm |
| H2306 | N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 38 mm | N/A 25 mm | N/A 8 mm |
| H2306 x 7/8 | N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 38 mm | N/A 0.875 in | N/A 8 mm |
| H2306 x 15/16 | N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 38 mm | N/A 0.9375 in | N/A 8 mm |
| H2306 x 1 | N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 38 mm | N/A 1 in | N/A 8 mm |
| H2307 | N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 43 mm | N/A 30 mm | N/A 9 mm |
| H2307 x 1-3/16 | N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 43 mm | N/A 1.1875 in | N/A 9 mm |
| H2307 x 1-1/8 | N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 43 mm | N/A 1.125 in | N/A 9 mm |
| H2308 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 46 mm | N/A 35 mm | N/A 10 mm |
| H2308 x 1-1/4 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 46 mm | N/A 1.25 in | N/A 10 mm |
| H2308 x 1-3/8 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 46 mm | N/A 1.375 in | N/A 10 mm |
| H2308 x 1-5/16 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 46 mm | N/A 1.3125 in | N/A 10 mm |
| H2309 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 50 mm | N/A 40 mm | N/A 11 mm |
| H2309 x 1-7/16 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 50 mm | N/A 1.4375 in | N/A 11 mm |
| H2309 x 1-1/2 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 50 mm | N/A 1.5 in | N/A 11 mm |
| H2310 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | N/A Tapered Adapter Sleeves with Nut and Washer | N/A 55 mm | N/A 45 mm | N/A 12 mm |