COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H3122 N/A 81 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 81 mm N/A 100 mm N/A 21 mm
H3122 x 3-15/16 N/A 81 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 81 mm N/A 3.9375 in N/A 21 mm
H3122 x 4 N/A 81 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 81 mm N/A 4 in N/A 21 mm
H3124 N/A 88 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 88 mm N/A 110 mm N/A 22 mm
H3124 x 4-3/16 N/A 88 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 88 mm N/A 4.1875 in N/A 22 mm
H3124 x 4-1/4 N/A 88 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 88 mm N/A 4.25 in N/A 22 mm
H3126 N/A 92 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 92 mm N/A 115 mm N/A 23 mm
H3126 x 4-7/16 N/A 92 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 92 mm N/A 4.4375 in N/A 23 mm
H3126 x 4-1/2 N/A 92 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 92 mm N/A 4.5 in N/A 23 mm
H3128 N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 97 mm N/A 125 mm N/A 24 mm
H3128 x 4-15/16 N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 97 mm N/A 4.9375 in N/A 24 mm
H3128 x 5 N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 97 mm N/A 5 in N/A 24 mm
H3130 N/A 111 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 111 mm N/A 135 mm N/A 26 mm
H3130 x 5-3/16 N/A 111 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 111 mm N/A 5.1875 in N/A 26 mm
H3130 x 5-1/4 N/A 111 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 111 mm N/A 5.25 in N/A 26 mm
H3132 N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 119 mm N/A 140 mm N/A 28 mm
H3132 x 5-7/16 N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 119 mm N/A 5.4375 in N/A 28 mm
H3132 x 5-1/2 N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 119 mm N/A 5.5 in N/A 28 mm
H3134 N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 122 mm N/A 150 mm N/A 29 mm
H3134 x 5-15/16 N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 122 mm N/A 5.9375 in N/A 29 mm
H3134 x 6 N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 122 mm N/A 6 in N/A 29 mm
H3136 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 160 mm N/A 30 mm
H3136 x 6-7/16 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 6.4375 in N/A 30 mm
H3136 x 6-1/2 N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 131 mm N/A 6.5 in N/A 30 mm
H3138 N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 141 mm N/A 170 mm N/A 31 mm
Unit of Measure
« 11 12 13 14 15 »