COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H315 x 2-1/2 N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 55 mm N/A 2.5 in N/A 15 mm
H316 N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 59 mm N/A 70 mm N/A 17 mm
H316 x 2-11/16 N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 59 mm N/A 2.6875 in N/A 17 mm
H316 x 2-3/4 N/A 59 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 59 mm N/A 2.75 in N/A 17 mm
H317 N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 63 mm N/A 75 mm N/A 18 mm
H317 x 2-15/16 N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 63 mm N/A 2.9375 in N/A 18 mm
H317 x 3 N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 63 mm N/A 3 in N/A 18 mm
H318 N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 65 mm N/A 80 mm N/A 18 mm
H318 x 3-3/16 N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 65 mm N/A 3.1875 in N/A 18 mm
H318 x 3-1/4 N/A 65 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 65 mm N/A 3.25 in N/A 18 mm
H319 N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 68 mm N/A 85 mm N/A 19 mm
H319 x 3-5/16 N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 68 mm N/A 3.3125 in N/A 19 mm
H319 x 3-3/8 N/A 68 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 68 mm N/A 3.375 in N/A 19 mm
H320 N/A 71 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 71 mm N/A 90 mm N/A 20 mm
H320 x 3-7/16 N/A 71 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 71 mm N/A 3.4375 in N/A 20 mm
H320 x 3-1/2 N/A 71 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 71 mm N/A 3.5 in N/A 20 mm
H321 N/A 74 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 74 mm N/A 95 mm N/A 20 mm
H321 x 3-11/16 N/A 74 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 74 mm N/A 3.6875 in N/A 20 mm
H321 x 3-3/4 N/A 74 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 74 mm N/A 3.75 in N/A 20 mm
H322 N/A 77 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 77 mm N/A 100 mm N/A 21 mm
H322 x 3-15/16 N/A 77 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 77 mm N/A 3.9375 in N/A 21 mm
H322 x 4 N/A 77 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 77 mm N/A 4 in N/A 21 mm
H3120 N/A 76 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 76 mm N/A 90 mm N/A 20 mm
H3120 x 3-7/16 N/A 76 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 76 mm N/A 3.4375 in N/A 20 mm
H3120 x 3-1/2 N/A 76 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 76 mm N/A 3.5 in N/A 20 mm
Unit of Measure
« 6 7 8 9 10 »