COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GALXS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 135 lb N/A 440 rpm
GALXS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 184 lb N/A 370 rpm
GIRS 3 N/A 3 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.8 lb N/A 8 lb N/A
GIRS 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.3 lb N/A 11.8 lb N/A 1200 rpm
GIRS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 13.1 lb N/A 1500 rpm
GIRS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 20.7 lb N/A 1200 rpm
GIRS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 28.3 lb N/A 1000 rpm
GIRS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.5 lb N/A 34.5 lb N/A 860 rpm
GIRS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 39.5 lb N/A 750 rpm
GIRS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 60.5 lb N/A 660 rpm
GIRS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 73 lb N/A 600 rpm
GIRS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 83 lb N/A 540 rpm
GIRS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 100 lb N/A 500 rpm
GIRS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 118 lb N/A 440 rpm
GIRS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 155 lb N/A 370 rpm
GIRS 35 N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 191 lb N/A 330 rpm
GIRS 40 N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 116 lb N/A 235 lb N/A 290 rpm
GARS 3 N/A 3 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.8 lb N/A 7 lb N/A
GARS 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.3 lb N/A 6.2 lb N/A
GARS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 8.8 lb N/A 1500 rpm
GARS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7 lb N/A 16.1 lb N/A 1200 rpm
GARS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 25.5 lb N/A 1000 rpm
GARS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.5 lb N/A 34.5 lb N/A 860 rpm
GARS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 39.5 lb N/A 750 rpm
GARS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 60.5 lb N/A 660 rpm
Unit of Measure
« 6 7 8 9 10 »