Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GAXS 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 26 lb | N/A 81.5 lb | N/A 600 rpm |
| GAXS 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 31.5 lb | N/A 93.5 lb | N/A 540 rpm |
| GAXS 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 38 lb | N/A 114 lb | N/A 500 rpm |
| GAXS 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 47 lb | N/A 135 lb | N/A 440 rpm |
| GAXS 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 184 lb | N/A 370 rpm |
| GILXS 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 4.3 lb | N/A 16.7 lb | N/A 1500 rpm |
| GILXS 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 7.1 lb | N/A 25.5 lb | N/A 1200 rpm |
| GILXS 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 10 lb | N/A 34.8 lb | N/A 1000 rpm |
| GILXS 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 13.3 lb | N/A 42 lb | N/A 860 rpm |
| GILXS 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 17 lb | N/A 57 lb | N/A 750 rpm |
| GILXS 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 21.5 lb | N/A 67.5 lb | N/A 660 rpm |
| GILXS 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 26 lb | N/A 81.5 lb | N/A 600 rpm |
| GILXS 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 31.5 lb | N/A 93.5 lb | N/A 540 rpm |
| GILXS 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 38 lb | N/A 114 lb | N/A 500 rpm |
| GILXS 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 47 lb | N/A 135 lb | N/A 440 rpm |
| GILXS 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 184 lb | N/A 370 rpm |
| GALXS 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 4.3 lb | N/A 9.8 lb | N/A 1500 rpm |
| GALXS 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 7.1 lb | N/A 19.5 lb | N/A 1200 rpm |
| GALXS 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 10 lb | N/A 31.4 lb | N/A 100 rpm |
| GALXS 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 13.5 lb | N/A 42 lb | N/A 860 rpm |
| GALXS 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 17 lb | N/A 57 lb | N/A 750 rpm |
| GALXS 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 21.5 lb | N/A 67.5 lb | N/A 660 rpm |
| GALXS 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 26 lb | N/A 81.5 lb | N/A 600 rpm |
| GALXS 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 31.5 lb | N/A 93.5 lb | N/A 540 rpm |
| GALXS 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 38 lb | N/A 114 lb | N/A 500 rpm |