COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

EI 20 D-SS N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 54 lb N/A 45 lb N/A 9 rpm
EI 25 D-SS N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 96 lb N/A 73 lb N/A 7 rpm
EI 30 D-SS N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 118 lb N/A 97 lb N/A 6 rpm
EI 35 D-SS N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 153 lb N/A 111 lb N/A 6 rpm
EI 40 D-SS N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 190 lb N/A 135 lb N/A 7 rpm
EIL 6 D-SS N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4 lb N/A 6 lb N/A 13 rpm
EIL 8 D-SS N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7 lb N/A 9.2 lb N/A 15 rpm
EIL10 D-SS N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 13.6 lb N/A 12 rpm
EIL 12 D-SS N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 14 lb N/A 18 lb N/A 11 rpm
EIL 15 D-SS N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 30 lb N/A 26.5 lb N/A 8 rpm
EIL 16 D-SS N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 39 lb N/A 34 lb N/A 10 rpm
EIL 17 D-SS N/A 17 mm Bore Size Metric Rod End N/A Metric Rod End N/A 39 lb N/A 34 lb N/A 10 rpm
EIL 20 D-SS N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 54 lb N/A 45 lb N/A 9 rpm
EIL 25 D-SS N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 96 lb N/A 73 lb N/A 7 rpm
EIL 30 D-SS N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 118 lb N/A 97 lb N/A 6 rpm
EIL 35 D-SS N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 153 lb N/A 111 lb N/A 6 rpm
EIL 40 D-SS N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 190 lb N/A 135 lb N/A 7 rpm
EA 6 D-SS N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4 lb N/A 4 lb N/A 13 rpm
EA 8 D-SS N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7 lb N/A 7.4 lb N/A 15 rpm
EA 10 D-SS N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 11.6 lb N/A 12 rpm
EA 12 D-SS N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 14 lb N/A 17 lb N/A 11 rpm
EA 15 D-SS N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 30 lb N/A 23 lb N/A 8 rpm
EA 16 D-SS N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 39 lb N/A 31.5 lb N/A 10 rpm
EA 17 D-SS N/A 17 mm Bore Size Metric Rod End N/A Metric Rod End N/A 39 lb N/A 31.5 lb N/A 10 rpm
EA 20 D-SS N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 54 lb N/A 45 lb N/A 9 rpm
Unit of Measure
« 16 17 18 19 20 »