COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

EA 15 N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 39.5 lb N/A 8 rpm
EA 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54 lb N/A 10 rpm
EA 17 N/A 17 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54 lb N/A 10 rpm
EA 20 (-2RS) N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 30 lb N/A 62.5 lb N/A 9 rpm
EA 25 (-2RS) N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 48 lb N/A 92 lb N/A 7 rpm
EA 30 (-2RS) N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 62 lb N/A 124 lb N/A 6 rpm
EA 35 -2RS N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 144 lb N/A 6 rpm
EA 40 -2RS N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 100 lb N/A 178 lb N/A 7 rpm
EAL 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.4 lb N/A 6.9 lb N/A 13 rpm
EAL 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.5 lb N/A 12.7 lb N/A 15 rpm
EAL10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 8.1 lb N/A 19.9 lb N/A 12 rpm
EAL 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10.8 lb N/A 29 lb N/A 11 rpm
EAL 15 N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 39.5 lb N/A 8 rpm
EAL 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54 lb N/A 10 rpm
EAL 17 N/A 17 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54 lb N/A 10 rpm
EAL 20 (-2RS) N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 30 lb N/A 62.5 lb N/A 9 rpm
EAL 25 (-2RS) N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 48 lb N/A 92 lb N/A 7 rpm
EAL 30 (-2RS) N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 62 lb N/A 124 lb N/A 6 rpm
EAL 35 -2RS N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 144 lb N/A 6 rpm
EAL 40 -2RS N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 100 lb N/A 178 lb N/A 7 rpm
EI 6 D N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.6 lb N/A 10.3 lb N/A 13 rpm
EI 8 D N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.8 lb N/A 15.8 lb N/A 15 rpm
EI 10 D N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 8.6 lb N/A 23.4 lb N/A 12 rpm
EI 12 D N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 11.5 lb N/A 31 lb N/A 11 rpm
EI 15 D N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17.5 lb N/A 42.5 lb N/A 8 rpm
Unit of Measure
« 16 17 18 19 20 »