COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GILSW 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 122 lb N/A 62 lb N/A 150 rpm
GILSW 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 168 lb N/A 82 lb N/A 130 rpm
GILSW 35 N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 206 lb N/A 101 lb N/A 110 rpm
GILSW 40 N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 286 lb N/A 124 lb N/A 100 rpm
GALSW 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.5 lb N/A 4.3 lb N/A 600 rpm
GALSW 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 9.3 lb N/A 6 lb N/A 530 rpm
GALSW 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16.7 lb N/A 11 lb N/A 420 rpm
GALSW 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.4 lb N/A 17.4 lb N/A 350 rpm
GALSW 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 32 lb N/A 23.5 lb N/A 300 rpm
GALSW 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 42 lb N/A 21 lb N/A 260 rpm
GALSW 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 52.5 lb N/A 32 lb N/A 230 rpm
GALSW 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 38.5 lb N/A 210 rpm
GALSW 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 78 lb N/A 44 lb N/A 190 rpm
GALSW 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 97 lb N/A 53 lb N/A 170 rpm
GALSW 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 122 lb N/A 62 lb N/A 150 rpm
GALSW 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 168 lb N/A 82 lb N/A 130 rpm
GALSW 35 N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 206 lb N/A 101 lb N/A 110 rpm
GALSW 40 N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 286 lb N/A 124 lb N/A 100 rpm
GIXSW 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 9.3 lb N/A 16.7 lb N/A 530 rpm
GIXSW 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16.7 lb N/A 25.5 lb N/A 420 rpm
GIXSW 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.4 lb N/A 34.8 lb N/A 350 rpm
GIXSW 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 32 lb N/A 42 lb N/A 300 rpm
GIXSW 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 42 lb N/A 57 lb N/A 260 rpm
GIXSW 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 52.5 lb N/A 67.5 lb N/A 230 rpm
GIXSW 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 81.5 lb N/A 210 rpm
Unit of Measure
« 11 12 13 14 15 »