Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GALRS 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 7 lb | N/A 16.1 lb | N/A 1200 rpm |
| GALRS 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 10 lb | N/A 25.5 lb | N/A 1000 rpm |
| GALRS 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 13.5 lb | N/A 34.5 lb | N/A 860 rpm |
| GALRS 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 17 lb | N/A 39.5 lb | N/A 750 rpm |
| GALRS 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 21.5 lb | N/A 60.5 lb | N/A 660 rpm |
| GALRS 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 26 lb | N/A 73 lb | N/A 600 rpm |
| GALRS 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 31.5 lb | N/A 83 lb | N/A 540 rpm |
| GALRS 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 38 lb | N/A 100 lb | N/A 500 rpm |
| GALRS 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 47 lb | N/A 118 lb | N/A 440 rpm |
| GALRS 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 155 lb | N/A 370 rpm |
| GALRS 35 | N/A 35 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 80 lb | N/A 191 lb | N/A 330 rpm |
| GALRS 40 | N/A 40 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 116 lb | N/A 235 lb | N/A 290 rpm |
| GISW 5 | N/A 5 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 7.5 lb | N/A 8 lb | N/A 600 rpm |
| GISW 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 9.3 lb | N/A 8.9 lb | N/A 530 rpm |
| GISW 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 16.7 lb | N/A 14.1 lb | N/A 420 rpm |
| GISW 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 23.4 lb | N/A 19.3 lb | N/A 350 rpm |
| GISW 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 32 lb | N/A 23.5 lb | N/A 300 rpm |
| GISW 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 42 lb | N/A 21 lb | N/A 260 rpm |
| GISW 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 52.5 lb | N/A 32 lb | N/A 230 rpm |
| GISW 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 38.5 lb | N/A 210 rpm |
| GISW 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 78 lb | N/A 44 lb | N/A 190 rpm |
| GISW 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 97 lb | N/A 53 lb | N/A 170 rpm |
| GISW 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 122 lb | N/A 62 lb | N/A 150 rpm |
| GISW 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 168 lb | N/A 82 lb | N/A 130 rpm |
| GISW 35 | N/A 35 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 206 lb | N/A 101 lb | N/A 110 rpm |