COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GAXS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 81.5 lb N/A 600 rpm
GAXS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 93.5 lb N/A 540 rpm
GAXS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 114 lb N/A 500 rpm
GAXS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 135 lb N/A 440 rpm
GAXS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 184 lb N/A 370 rpm
GILXS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 16.7 lb N/A 1500 rpm
GILXS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 25.5 lb N/A 1200 rpm
GILXS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 34.8 lb N/A 1000 rpm
GILXS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.3 lb N/A 42 lb N/A 860 rpm
GILXS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 57 lb N/A 750 rpm
GILXS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 67.5 lb N/A 660 rpm
GILXS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 81.5 lb N/A 600 rpm
GILXS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 93.5 lb N/A 540 rpm
GILXS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 114 lb N/A 500 rpm
GILXS 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 47 lb N/A 135 lb N/A 440 rpm
GILXS 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 184 lb N/A 370 rpm
GALXS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 9.8 lb N/A 1500 rpm
GALXS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 19.5 lb N/A 1200 rpm
GALXS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 31.4 lb N/A 100 rpm
GALXS 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13.5 lb N/A 42 lb N/A 860 rpm
GALXS 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 57 lb N/A 750 rpm
GALXS 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.5 lb N/A 67.5 lb N/A 660 rpm
GALXS 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 26 lb N/A 81.5 lb N/A 600 rpm
GALXS 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 31.5 lb N/A 93.5 lb N/A 540 rpm
GALXS 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 38 lb N/A 114 lb N/A 500 rpm
Unit of Measure
« 6 7 8 9 10 »