COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GA 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.5 lb N/A 17.4 lb N/A 500 rpm
GA 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 25.5 lb N/A 450 rpm
GA 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13 lb N/A 24.5 lb N/A 360 rpm
GA 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16 lb N/A 36.5 lb N/A 350 rpm
GA 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 19.5 lb N/A 43 lb N/A 320 rpm
GA 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.5 lb N/A 49.5 lb N/A 280 rpm
GA 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 29 lb N/A 57 lb N/A 250 rpm
GA 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 35 lb N/A 68 lb N/A 230 rpm
GAL 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 2.5 lb N/A 4.3 lb N/A 900 rpm
GAL 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.2 lb N/A 6 lb N/A 760 rpm
GAL 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.4 lb N/A 11 lb N/A 620 rpm
GAL 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.5 lb N/A 17.4 lb N/A 500 rpm
GAL 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 25.5 lb N/A 450 rpm
GAL 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 13 lb N/A 24.5 lb N/A 360 rpm
GAL 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16 lb N/A 36.5 lb N/A 350 rpm
GAL 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 19.5 lb N/A 43 lb N/A 320 rpm
GAL 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.5 lb N/A 49.5 lb N/A 280 rpm
GAL 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 29 lb N/A 57 lb N/A 250 rpm
GAL 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 35 lb N/A 68 lb N/A 230 rpm
GIS 2 N/A 2 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.1 lb N/A 3 lb N/A
GIS 3 N/A 3 mm Bore Size Metric Rod End N/A Metric Rod End N/A 1.8 lb N/A 4.1 lb N/A
GIS 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.3 lb N/A 8 lb N/A
GIS 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 4.3 lb N/A 8.9 lb N/A 1500 rpm
GIS 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 7.1 lb N/A 14.1 lb N/A 1200 rpm
GIS 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10 lb N/A 19.3 lb N/A 1000 rpm
Unit of Measure
 1 2 3 4 5 »