COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

EI 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10.8 lb N/A 31 lb N/A 11 rpm
EI 15 N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 42.5 lb N/A 8 rpm
EI 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54.5 lb N/A 10 rpm
EI 17 N/A 17 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54.5 lb N/A 10 rpm
EI 20 (-2RS) N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 30 lb N/A 62.5 lb N/A 9 rpm
EI 25 (-2RS) N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 48 lb N/A 92 lb N/A 7 rpm
EI 30 (-2RS) N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 62 lb N/A 124 lb N/A 6 rpm
EI 35 -2RS N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 144 lb N/A 6 rpm
EI 40 -2RS N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 100 lb N/A 178 lb N/A 7 rpm
EIL 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.4 lb N/A 10.3 lb N/A 13 rpm
EIL 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.5 lb N/A 15.8 lb N/A 15 rpm
EIL10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 8.1 lb N/A 23.4 lb N/A 12 rpm
EIL 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10.8 lb N/A 31 lb N/A 11 rpm
EIL 15 N/A 15 mm Bore Size Metric Rod End N/A Metric Rod End N/A 17 lb N/A 42.5 lb N/A 8 rpm
EIL 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54.5 lb N/A 10 rpm
EIL 17 N/A 17 mm Bore Size Metric Rod End N/A Metric Rod End N/A 21.2 lb N/A 54.5 lb N/A 10 rpm
EIL 20 (-2RS) N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 30 lb N/A 62.5 lb N/A 9 rpm
EIL 25 (-2RS) N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 48 lb N/A 92 lb N/A 7 rpm
EIL 30 (-2RS) N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 62 lb N/A 124 lb N/A 6 rpm
EIL 35 -2RS N/A 35 mm Bore Size Metric Rod End N/A Metric Rod End N/A 80 lb N/A 144 lb N/A 6 rpm
EIL 40 -2RS N/A 40 mm Bore Size Metric Rod End N/A Metric Rod End N/A 100 lb N/A 178 lb N/A 7 rpm
EA 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 3.4 lb N/A 6.9 lb N/A 13 rpm
EA 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.5 lb N/A 12.7 lb N/A 15 rpm
EA 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 8.1 lb N/A 19.9 lb N/A 12 rpm
EA 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 10.8 lb N/A 29 lb N/A 11 rpm
Unit of Measure
« 16 17 18 19 20 »