Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GARSW 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 73 lb | N/A 210 rpm |
| GARSW 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 78 lb | N/A 83 lb | N/A 190 rpm |
| GARSW 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 97 lb | N/A 100 lb | N/A 170 rpm |
| GARSW 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 122 lb | N/A 118 lb | N/A 150 rpm |
| GARSW 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 168 lb | N/A 155 lb | N/A 130 rpm |
| GARSW 35 | N/A 35 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 206 lb | N/A 191 lb | N/A 110 rpm |
| GARSW 40 | N/A 40 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 286 lb | N/A 235 lb | N/A 100 rpm |
| GALRSW 4 | N/A 4 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 0.8 lb | N/A 1.3 lb | N/A |
| GALRSW 5 | N/A 5 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 7.5 lb | N/A 6.2 lb | N/A 600 rpm |
| GALRSW 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 9.3 lb | N/A 8.8 lb | N/A 530 rpm |
| GALRSW 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 16.7 lb | N/A 16.1 lb | N/A 420 rpm |
| GALRSW 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 23.4 lb | N/A 25.5 lb | N/A 350 rpm |
| GALRSW 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 32 lb | N/A 34.5 lb | N/A 300 rpm |
| GALRSW 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 42 lb | N/A 39.5 lb | N/A 260 rpm |
| GALRSW 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 52.5 lb | N/A 60.5 lb | N/A 230 rpm |
| GALRSW 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 73 lb | N/A 210 rpm |
| GALRSW 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 78 lb | N/A 83 lb | N/A 190 rpm |
| GALRSW 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 97 lb | N/A 100 lb | N/A 170 rpm |
| GALRSW 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 122 lb | N/A 118 lb | N/A 150 rpm |
| GALRSW 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 168 lb | N/A 155 lb | N/A 130 rpm |
| GALRSW 35 | N/A 35 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 206 lb | N/A 191 lb | N/A 110 rpm |
| GALRSW 40 | N/A 40 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 286 lb | N/A 235 lb | N/A 100 rpm |
| EI 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 3.4 lb | N/A 10.3 lb | N/A 13 rpm |
| EI 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 5.5 lb | N/A 15.8 lb | N/A 15 rpm |
| EI 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 8.1 lb | N/A 23.4 lb | N/A 12 rpm |