Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GIRSW 35 | N/A 35 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 206 lb | N/A 191 lb | N/A 110 rpm |
| GIRSW 40 | N/A 40 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 286 lb | N/A 235 lb | N/A 100 rpm |
| GILRSW 4 | N/A 4 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 5.3 lb | N/A 7 lb | N/A |
| GILRSW 5 | N/A 5 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 6 lb | N/A 8 lb | N/A 600 rpm |
| GILRSW 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 6.8 lb | N/A 9 lb | N/A 530 rpm |
| GILRSW 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 9 lb | N/A 12 lb | N/A 420 rpm |
| GILRSW 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 23.4 lb | N/A 28.3 lb | N/A 350 rpm |
| GILRSW 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 32 lb | N/A 34.5 lb | N/A 300 rpm |
| GILRSW 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 42 lb | N/A 39.5 lb | N/A 260 rpm |
| GILRSW 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 52.5 lb | N/A 60.5 lb | N/A 230 rpm |
| GILRSW 18 | N/A 18 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 64 lb | N/A 73 lb | N/A 210 rpm |
| GILRSW 20 | N/A 20 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 78 lb | N/A 83 lb | N/A 190 rpm |
| GILRSW 22 | N/A 22 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 97 lb | N/A 100 lb | N/A 170 rpm |
| GILRSW 25 | N/A 25 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 122 lb | N/A 118 lb | N/A 150 rpm |
| GILRSW 30 | N/A 30 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 168 lb | N/A 155 lb | N/A 130 rpm |
| GILRSW 35 | N/A 35 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 206 lb | N/A 191 lb | N/A 110 rpm |
| GILRSW 40 | N/A 40 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 286 lb | N/A 235 lb | N/A 100 rpm |
| GARSW 4 | N/A 4 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 0.8 lb | N/A 1.3 lb | N/A |
| GARSW 5 | N/A 5 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 7.5 lb | N/A 6.2 lb | N/A 600 rpm |
| GARSW 6 | N/A 6 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 9.3 lb | N/A 8.8 lb | N/A 530 rpm |
| GARSW 8 | N/A 8 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 16.7 lb | N/A 16.1 lb | N/A 420 rpm |
| GARSW 10 | N/A 10 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 23.4 lb | N/A 25.5 lb | N/A 350 rpm |
| GARSW 12 | N/A 12 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 32 lb | N/A 34.5 lb | N/A 300 rpm |
| GARSW 14 | N/A 14 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 42 lb | N/A 39.5 lb | N/A 260 rpm |
| GARSW 16 | N/A 16 mm Bore Size Metric Rod End | N/A Metric Rod End | N/A 52.5 lb | N/A 60.5 lb | N/A 230 rpm |