COMPANY HEADER
Print Back
5 mm Bore Size Metric Rod End (GI 5)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Type

Dynamic Load Rating

Static Load Rating

Speed [Max]

GAXSW 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 168 lb N/A 184 lb N/A 130 rpm
GALXSW 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 9.3 lb N/A 9.8 lb N/A 530 rpm
GALXSW 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 16.7 lb N/A 19.5 lb N/A 420 rpm
GALXSW 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.4 lb N/A 31.4 lb N/A 350 rpm
GALXSW 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 32 lb N/A 42 lb N/A 300 rpm
GALXSW 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 42 lb N/A 57 lb N/A 260 rpm
GALXSW 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 52.5 lb N/A 67.5 lb N/A 230 rpm
GALXSW 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 81.5 lb N/A 210 rpm
GALXSW 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 78 lb N/A 93.5 lb N/A 190 rpm
GALXSW 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 97 lb N/A 114 lb N/A 170 rpm
GALXSW 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 122 lb N/A 135 lb N/A 150 rpm
GALXSW 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 168 lb N/A 184 lb N/A 130 rpm
GIRSW 4 N/A 4 mm Bore Size Metric Rod End N/A Metric Rod End N/A 5.3 lb N/A 7 lb N/A
GIRSW 5 N/A 5 mm Bore Size Metric Rod End N/A Metric Rod End N/A 6 lb N/A 8 lb N/A 600 rpm
GIRSW 6 N/A 6 mm Bore Size Metric Rod End N/A Metric Rod End N/A 6.8 lb N/A 9 lb N/A 530 rpm
GIRSW 8 N/A 8 mm Bore Size Metric Rod End N/A Metric Rod End N/A 9 lb N/A 12 lb N/A 420 rpm
GIRSW 10 N/A 10 mm Bore Size Metric Rod End N/A Metric Rod End N/A 23.4 lb N/A 28.3 lb N/A 350 rpm
GIRSW 12 N/A 12 mm Bore Size Metric Rod End N/A Metric Rod End N/A 32 lb N/A 34.5 lb N/A 300 rpm
GIRSW 14 N/A 14 mm Bore Size Metric Rod End N/A Metric Rod End N/A 42 lb N/A 39.5 lb N/A 260 rpm
GIRSW 16 N/A 16 mm Bore Size Metric Rod End N/A Metric Rod End N/A 52.5 lb N/A 60.5 lb N/A 230 rpm
GIRSW 18 N/A 18 mm Bore Size Metric Rod End N/A Metric Rod End N/A 64 lb N/A 73 lb N/A 210 rpm
GIRSW 20 N/A 20 mm Bore Size Metric Rod End N/A Metric Rod End N/A 78 lb N/A 83 lb N/A 190 rpm
GIRSW 22 N/A 22 mm Bore Size Metric Rod End N/A Metric Rod End N/A 97 lb N/A 100 lb N/A 170 rpm
GIRSW 25 N/A 25 mm Bore Size Metric Rod End N/A Metric Rod End N/A 122 lb N/A 118 lb N/A 150 rpm
GIRSW 30 N/A 30 mm Bore Size Metric Rod End N/A Metric Rod End N/A 168 lb N/A 155 lb N/A 130 rpm
Unit of Measure
« 11 12 13 14 15 »