COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bearing Type

Dynamic Load Rating

Static Load Rating

Shaft Diameter

2313 N/A 95 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 95 lb N/A 32.5 lb N/A 65 mm
2314 N/A 110 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 110 lb N/A 37.5 lb N/A 70 mm
2315 N/A 122 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 122 lb N/A 42.5 lb N/A 75 mm
2316 N/A 137 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 137 lb N/A 48 lb N/A 80 mm
2317 N/A 140 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 140 lb N/A 51 lb N/A 85 mm
2318 N/A 153 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 153 lb N/A 57 lb N/A 90 mm
2305K N/A 24.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 24.5 lb N/A 6.5 lb N/A 25 mm
2306K N/A 31.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 31.5 lb N/A 8.6 lb N/A 30 mm
2307K N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 39 lb N/A 11.2 lb N/A 35 mm
2308K N/A 45 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 45 lb N/A 13.4 lb N/A 40 mm
2309K N/A 54 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 54 lb N/A 16.3 lb N/A 45 mm
2310K N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 64 lb N/A 20 lb N/A 50 mm
2311K N/A 75 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 75 lb N/A 23.6 lb N/A 55 mm
2312K N/A 86.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 86.5 lb N/A 28 lb N/A 60 mm
2313K N/A 95 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 95 lb N/A 32.5 lb N/A 65 mm
2315K N/A 122 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 122 lb N/A 42.5 lb N/A 75 mm
2316K N/A 137 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 137 lb N/A 48 lb N/A 80 mm
2317K N/A 140 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 140 lb N/A 51 lb N/A 85 mm
2318K N/A 153 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 153 lb N/A 57 lb N/A 90 mm
Unit of Measure
1 2 3 4 5