COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bearing Type

Dynamic Load Rating

Static Load Rating

Shaft Diameter

1307K N/A 25 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 25 lb N/A 8 lb N/A 35 mm
1308K N/A 29 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 29 lb N/A 9.6 lb N/A 40 mm
1309K N/A 38 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 38 lb N/A 12.9 lb N/A 45 mm
1310K N/A 41.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 41.5 lb N/A 14.3 lb N/A 50 mm
1311K N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 51 lb N/A 18 lb N/A 55 mm
1312K N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 57 lb N/A 20.8 lb N/A 60 mm
1313K N/A 62 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 62 lb N/A 22.8 lb N/A 65 mm
1315K N/A 80 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 80 lb N/A 30 lb N/A 75 mm
1316K N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 88 lb N/A 32.5 lb N/A 80 mm
1317K N/A 98 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 98 lb N/A 38 lb N/A 85 mm
1318K N/A 108 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 108 lb N/A 43 lb N/A 90 mm
2205 N/A 17 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 17 lb N/A 4.4 lb N/A 25 mm
2206 N/A 25.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 25.5 lb N/A 6.9 lb N/A 30 mm
2207 N/A 32 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 32 lb N/A 9 lb N/A 35 mm
2208 N/A 31.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 31.5 lb N/A 9.5 lb N/A 40 mm
2209 N/A 28 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 28 lb N/A 9 lb N/A 45 mm
2210 N/A 28 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 28 lb N/A 9.5 lb N/A 50 mm
2211 N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 39 lb N/A 12.7 lb N/A 55 mm
2212 N/A 47.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 47.5 lb N/A 16.6 lb N/A 60 mm
2213 N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 57 lb N/A 19.3 lb N/A 65 mm
2214 N/A 44 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 44 lb N/A 17 lb N/A 70 mm
2215 N/A 44 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 44 lb N/A 18 lb N/A 75 mm
2216 N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 51 lb N/A 21.2 lb N/A 80 mm
2217 N/A 58.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 58.5 lb N/A 23.6 lb N/A 85 mm
2218 N/A 71 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 71 lb N/A 28.5 lb N/A 90 mm
Unit of Measure
1 2 3 4 5