Item # |
Item Name |
Bearing Type |
Dynamic Load Rating |
Static Load Rating |
Shaft Diameter |
|---|---|---|---|---|---|
| 2220 | N/A 98 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 98 lb | N/A 40.5 lb | N/A 100 mm |
| 2222 | N/A 124 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 124 lb | N/A 52 lb | N/A 110 mm |
| 2205K | N/A 17 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 17 lb | N/A 4.4 lb | N/A 25 mm |
| 2206K | N/A 25.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 25.5 lb | N/A 6.9 lb | N/A 30 mm |
| 2207K | N/A 32 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 32 lb | N/A 9 lb | N/A 35 mm |
| 2208K | N/A 31.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 31.5 lb | N/A 9.5 lb | N/A 40 mm |
| 2209K | N/A 28 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 28 lb | N/A 9 lb | N/A 45 mm |
| 2210K | N/A 28 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 28 lb | N/A 9.5 lb | N/A 50 mm |
| 2211K | N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 39 lb | N/A 12.7 lb | N/A 55 mm |
| 2212K | N/A 47.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 47.5 lb | N/A 16.6 lb | N/A 60 mm |
| 2213K | N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 57 lb | N/A 19.3 lb | N/A 65 mm |
| 2215K | N/A 44 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 44 lb | N/A 18 lb | N/A 75 mm |
| 2216K | N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 51 lb | N/A 21.2 lb | N/A 80 mm |
| 2217K | N/A 58.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 58.5 lb | N/A 23.6 lb | N/A 85 mm |
| 2218K | N/A 71 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 71 lb | N/A 28.5 lb | N/A 90 mm |
| 2220K | N/A 98 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 98 lb | N/A 40.5 lb | N/A 100 mm |
| 2222K | N/A 124 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 124 lb | N/A 52 lb | N/A 110 mm |
| 2305 | N/A 24.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 24.5 lb | N/A 6.5 lb | N/A 25 mm |
| 2306 | N/A 31.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 31.5 lb | N/A 8.6 lb | N/A 30 mm |
| 2307 | N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 39 lb | N/A 11.2 lb | N/A 35 mm |
| 2308 | N/A 45 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 45 lb | N/A 13.4 lb | N/A 40 mm |
| 2309 | N/A 54 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 54 lb | N/A 16.3 lb | N/A 45 mm |
| 2310 | N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 64 lb | N/A 20 lb | N/A 50 mm |
| 2311 | N/A 75 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 75 lb | N/A 23.6 lb | N/A 55 mm |
| 2312 | N/A 86.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | N/A Radial Bearing | N/A 86.5 lb | N/A 28 lb | N/A 60 mm |