COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bearing Type

Dynamic Load Rating

Static Load Rating

Shaft Diameter

1213K N/A 31 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 31 lb N/A 12.5 lb N/A 65 mm
1214K N/A 34.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 34.5 lb N/A 13.7 lb N/A 70 mm
1215K N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 39 lb N/A 15.6 lb N/A 75 mm
1216K N/A 40 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 40 lb N/A 17 lb N/A 80 mm
1217K N/A 49 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 49 lb N/A 20.4 lb N/A 85 mm
1218K N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 57 lb N/A 23.6 lb N/A 90 mm
1219K N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 64 lb N/A 27 lb N/A 95 mm
1220K N/A 69.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 69.5 lb N/A 30 lb N/A 100 mm
1222K N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 88 lb N/A 38 lb N/A 110 mm
1305 N/A 18 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 18 lb N/A 5 lb N/A 25 mm
1306 N/A 21.2 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 21.2 lb N/A 6.3 lb N/A 30 mm
1307 N/A 25 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 25 lb N/A 8 lb N/A 35 mm
1308 N/A 29 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 29 lb N/A 9.6 lb N/A 40 mm
1309 N/A 38 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 38 lb N/A 12.9 lb N/A 45 mm
1310 N/A 41.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 41.5 lb N/A 14.3 lb N/A 50 mm
1311 N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 51 lb N/A 18 lb N/A 55 mm
1312 N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 57 lb N/A 20.8 lb N/A 60 mm
1313 N/A 62 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 62 lb N/A 22.8 lb N/A 65 mm
1314 N/A 75 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 75 lb N/A 27.5 lb N/A 70 mm
1315 N/A 80 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 80 lb N/A 30 lb N/A 75 mm
1316 N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 88 lb N/A 32.5 lb N/A 80 mm
1317 N/A 98 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 98 lb N/A 38 lb N/A 85 mm
1318 N/A 108 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 108 lb N/A 43 lb N/A 90 mm
1305K N/A 18 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 18 lb N/A 5 lb N/A 25 mm
1306K N/A 21.2 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 21.2 lb N/A 6.3 lb N/A 30 mm
Unit of Measure
1 2 3 4 5