COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bearing Type

Dynamic Load Rating

Static Load Rating

Shaft Diameter

1205 N/A 12.2 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 12.2 lb N/A 3.35 lb N/A 25 mm
1206 N/A 15.6 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 15.6 lb N/A 4.65 lb N/A 30 mm
1207 N/A 16 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 16 lb N/A 5.2 lb N/A 35 mm
1208 N/A 19.3 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 19.3 lb N/A 6.55 lb N/A 40 mm
1209 N/A 22 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 22 lb N/A 7.35 lb N/A 45 mm
1210 N/A 22.8 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 22.8 lb N/A 8.15 lb N/A 50 mm
1211 N/A 27 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 27 lb N/A 10 lb N/A 55 mm
1212 N/A 30 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 30 lb N/A 11.6 lb N/A 60 mm
1213 N/A 31 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 31 lb N/A 12.5 lb N/A 65 mm
1214 N/A 34.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 34.5 lb N/A 13.7 lb N/A 70 mm
1215 N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 39 lb N/A 15.6 lb N/A 75 mm
1216 N/A 40 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 40 lb N/A 17 lb N/A 80 mm
1217 N/A 49 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 49 lb N/A 20.4 lb N/A 85 mm
1218 N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 57 lb N/A 23.6 lb N/A 90 mm
1219 N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 64 lb N/A 27 lb N/A 95 mm
1220 N/A 69.5 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 69.5 lb N/A 30 lb N/A 100 mm
1222 N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 88 lb N/A 38 lb N/A 110 mm
1205K N/A 12.2 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 12.2 lb N/A 3.35 lb N/A 25 mm
1206K N/A 15.6 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 15.6 lb N/A 4.65 lb N/A 30 mm
1207K N/A 16 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 16 lb N/A 5.2 lb N/A 35 mm
1208K N/A 19.3 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 19.3 lb N/A 6.55 lb N/A 40 mm
1209K N/A 22 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 22 lb N/A 7.35 lb N/A 45 mm
1210K N/A 22.8 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 22.8 lb N/A 8.15 lb N/A 50 mm
1211K N/A 27 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 27 lb N/A 10 lb N/A 55 mm
1212K N/A 30 lb Dynamic Load Rating Self-Aligning Ball Bearing N/A Radial Bearing N/A 30 lb N/A 11.6 lb N/A 60 mm
Unit of Measure
1 2 3 4 5