COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UKP211-30 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.875 in
UKP211-31 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.9375 in
UKP211-32 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2 in
UKP212-55MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 55 mm
UKP213-60MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 60 mm
UKP213-35 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.1875 in
UKP213-36 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.25 in
UKP215-65MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 65 in
UKP215-39 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.4375 in
UKP215-40 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.5 in
UKP216-70MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 70 in
UKP216-43 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.6875 in
UKP216-44 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.75 in
UKP217-75MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 75 in
UKP217-47 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 2.9375 in
UKP217-48 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 3 in
UKP218-80MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 80 in
UKP218-51 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 3.1875 in
UKP218-52 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 3.25 in
GSHP204-20MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 20 mm
GSHP204-12 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 0.75 in
GSHP205-25MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 25 mm
GSHP205-15 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 0.9375 in
GSHP205-16 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1 in
GSHP206-30MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 30 mm
Unit of Measure
« 6 7 8 9 10 »