Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| VAK210-50MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 50 mm |
| VAK210-30 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.875 in |
| VAK210-31 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.9375 in |
| VAK210-32 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| VAK211-55MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 55 mm |
| VAK211-32 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| VAK211-34 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.125 in |
| VAK211-35 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.1875 in |
| VAK212-60MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 60 mm |
| VAK212-36 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.25 in |
| VAK212-38 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.375 in |
| VAK212-39 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.4375 in |
| SW204-20AMM | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 20 mm |
| SW204-12A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.75 in |
| SW205-25AMM | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 25 mm |
| SW205-14A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.875 in |
| SW205-15A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.9375 in |
| SW205-16A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1 in |
| SW206-30AMM | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 30 mm |
| SW206-18A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.125 in |
| SW206-19A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.1875 in |
| SW206-20A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| SW207-35AMM | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 35 mm |
| SW207-20A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| SW207-22A | N/A Pillow Block SW 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.375 in |